74VHC541; 74VHCT541

Octal buffer/line driver; 3-state

The 74VHC541; 74VHCT541 are high-speed Si-gate CMOS devices.

The 74VHC541; 74VHCT541 are octal non-inverting buffer/line drivers with 3-state bus compatible outputs.

The 3-state outputs are controlled by the output enable inputs OE0 and OE1.

A HIGH on OEn causes the outputs to assume a high-impedance OFF-state.

Features and benefits

  • Balanced propagation delays

  • All inputs have a Schmitt-trigger action

  • Inputs accepts voltages higher than VCC

  • The 74VHC541 operates with CMOS input level

  • The 74VHCT541 operates with TTL input level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74VHC541BQProduction2.0 - 5.5CMOS± 8608low-40~1257850DHVQFN20
74VHC541DProduction2.0 - 5.5CMOS± 8608low-40~1258561SO20
74VHC541PWProduction2.0 - 5.5CMOS± 8608low-40~12510145TSSOP20
74VHCT541BQProduction4.5 - 5.5TTL± 8608low-40~1257850DHVQFN20
74VHCT541DProduction4.5 - 5.5TTL± 8608low-40~1258561SO20
74VHCT541PWProduction4.5 - 5.5TTL± 8608low-40~12510145TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74VHC541BQ
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveVHC54174VHC541BQ,115
( 9352 895 17115 )
74VHC541D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74VHC541D74VHC541D,118
( 9352 895 22118 )
74VHC541PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveVHC54174VHC541PW,118
( 9352 895 27118 )
74VHCT541BQ
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveVHCT54174VHCT541BQ,115
( 9352 895 18115 )
74VHCT541D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74VHCT541D74VHCT541D,118
( 9352 895 23118 )
74VHCT541PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveVHCT54174VHCT541PW,118
( 9352 895 28118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74VHC541BQ74VHC541BQ,11574VHC541BQAlways Pb-free
74VHC541D74VHC541D,11874VHC541DAlways Pb-free
74VHC541PW74VHC541PW,11874VHC541PWAlways Pb-free
74VHCT541BQ74VHCT541BQ,11574VHCT541BQAlways Pb-free
74VHCT541D74VHCT541D,11874VHCT541DAlways Pb-free
74VHCT541PW74VHCT541PW,11874VHCT541PWAlways Pb-free
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
74VHC_VHCT541Octal buffer/line driver; 3-stateData sheet2024-06-06
74vhc54174vhc541 IBIS modelIBIS model2013-04-07
74vhct54174vhct541 IBIS modelIBIS model2013-04-07
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
74vhc54174vhc541 IBIS modelIBIS model2013-04-07
74vhct54174vhct541 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.