74AUP1G06

Low-power inverter with open-drain output

The 74AUP1G06 is a single inverter with open-drain output. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • CMOS low power dissipation

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from −40 °C to +85 °C and −40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AUP1G06GMProduction0.8 - 3.6CMOS1.9701ultra low-40~125311157XSON6
74AUP1G06GNProduction0.8 - 3.6CMOS1.9701ultra low-40~125334207XSON6
74AUP1G06GSProduction0.8 - 3.6CMOS1.9701ultra low-40~125321215XSON6
74AUP1G06GWProduction0.8 - 3.6CMOS1.9701ultra low-40~125309179TSSOP5
74AUP1G06GXProduction0.8 - 3.6CMOS1.9701ultra low-40~125322191X2SON5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1G06GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActivepR74AUP1G06GM,132
( 9352 790 16132 )
SOT886_115ActivepR74AUP1G06GM,115
( 9352 790 16115 )
74AUP1G06GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActivepR74AUP1G06GN,132
( 9352 917 15132 )
74AUP1G06GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActivepR74AUP1G06GS,132
( 9352 928 28132 )
74AUP1G06GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActivepR74AUP1G06GW,125
( 9352 790 04125 )
74AUP1G06GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125ActivepR74AUP1G06GX,125
( 9352 983 56125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP1G06GM74AUP1G06GM,13274AUP1G06GMAlways Pb-free
74AUP1G06GM74AUP1G06GM,11574AUP1G06GMAlways Pb-free
74AUP1G06GN74AUP1G06GN,13274AUP1G06GNAlways Pb-free
74AUP1G06GS74AUP1G06GS,13274AUP1G06GSAlways Pb-free
74AUP1G06GW74AUP1G06GW,12574AUP1G06GWAlways Pb-free
74AUP1G06GX74AUP1G06GX,12574AUP1G06GXAlways Pb-free
Quality and reliability disclaimer

Documentation (19)

File nameTitleTypeDate
74AUP1G06Low-power inverter with open-drain outputData sheet2023-07-11
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11052Pin FMEA for AUP familyApplication note2019-01-09
aup1g0674AUP1G06 IBIS modelIBIS model2014-12-14
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup1g0674AUP1G06 IBIS modelIBIS model2014-12-14

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.