74AUP2G06

Low-power dual inverter with open-drain output

The 74AUP2G06 provides two inverting buffers with open-drain output. The output of the device is an open drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.

Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78B Class II

  • Inputs accept voltages up to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AUP2G06GMProduction0.8 - 3.6CMOS1.9702ultra low-40~125290145XSON6
74AUP2G06GNProduction0.8 - 3.6CMOS1.9702ultra low-40~125275171XSON6
74AUP2G06GSProduction0.8 - 3.6CMOS1.9702ultra low-40~125272177XSON6
74AUP2G06GWProduction0.8 - 3.6CMOS1.9702ultra low-40~125264153TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP2G06GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132Activep674AUP2G06GM,132
( 9352 799 84132 )
SOT886_115Activep674AUP2G06GM,115
( 9352 799 84115 )
74AUP2G06GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132Activep674AUP2G06GN,132
( 9352 904 77132 )
74AUP2G06GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132Activep674AUP2G06GS,132
( 9352 934 12132 )
74AUP2G06GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125Activep674AUP2G06GW,125
( 9352 799 83125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP2G06GM74AUP2G06GM,13274AUP2G06GMAlways Pb-free
74AUP2G06GM74AUP2G06GM,11574AUP2G06GMAlways Pb-free
74AUP2G06GN74AUP2G06GN,13274AUP2G06GNAlways Pb-free
74AUP2G06GS74AUP2G06GS,13274AUP2G06GSAlways Pb-free
74AUP2G06GW74AUP2G06GW,12574AUP2G06GWAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74AUP2G06Low-power dual inverter with open-drain outputData sheet2023-07-24
AN11052Pin FMEA for AUP familyApplication note2019-01-09
aup2g06aup2g06 IBIS modelIBIS model2014-12-21
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup2g06aup2g06 IBIS modelIBIS model2014-12-21

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.