74HC14; 74HCT14

Hex inverting Schmitt trigger

The 74HC14; 74HCT14 is a hex inverter with Schmitt-trigger inputs. This device features reduced input threshold levels to allow interfacing to TTL logic levels. Inputs also include clamp diodes, this enables the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

Features and benefits

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Unlimited input rise and fall times

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Applications

  • Wave and pulse shapers

  • Astable multivibrators

  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC14BQProduction2.0 - 6.0CMOS± 5.2366low-40~12510673DHVQFN14
74HC14DProduction2.0 - 6.0CMOS± 5.2366low-40~12510766SO14
74HC14PWProduction2.0 - 6.0CMOS± 5.2366low-40~12514066.7TSSOP14
74HCT14BQProduction4.5 - 5.5TTL± 4366low-40~12510673DHVQFN14
74HCT14DProduction4.5 - 5.5TTL± 4366low-40~12510766SO14
74HCT14PWProduction4.5 - 5.5TTL± 4366low-40~12514066.7TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC14BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC1474HC14BQ,115
( 9352 734 86115 )
74HC14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HC14D74HC14D,653
( 9337 144 00653 )
74HC14PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC1474HC14PW,118
( 9351 835 30118 )
74HCT14BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHCT1474HCT14BQ,115
( 9352 735 41115 )
74HCT14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HCT14D74HCT14D,653
( 9337 144 40653 )
74HCT14PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT1474HCT14PW,118
( 9351 835 40118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HC14D74HC14D,652
( 9337 144 00652 )
74HC14PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeHC1474HC14PW,112
( 9351 835 30112 )
74HCT14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HCT14D74HCT14D,652
( 9337 144 40652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC14D9337144006522021-12-312022-06-3074HC14D
    74HC14D933714400118
    74HC14PW9351835301122021-12-312022-06-3074HC14PW
      74HCT14D9337144406522021-12-312022-06-3074HCT14D
        74HCT14PW9351835401122021-12-312022-06-3074HCT14PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC14BQ74HC14BQ,11574HC14BQAlways Pb-free
          74HC14D74HC14D,65374HC14Dweek 13, 2005
          74HC14PW74HC14PW,11874HC14PWweek 10, 2005
          74HCT14BQ74HCT14BQ,11574HCT14BQAlways Pb-free
          74HCT14D74HCT14D,65374HCT14Dweek 13, 2005
          74HCT14PW74HCT14PW,11874HCT14PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC14D74HC14D,65274HC14Dweek 13, 2005
          74HC14PW74HC14PW,11274HC14PWweek 10, 2005
          74HCT14D74HCT14D,65274HCT14Dweek 13, 2005
          Quality and reliability disclaimer

          Documentation (10)

          File nameTitleTypeDate
          74HC_HCT14Hex inverting Schmitt triggerData sheet2024-02-29
          hc1474HC14 IBIS ModelIBIS model2023-01-20
          hct1474HCT14 IBIS ModelIBIS model2023-01-20
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          hc1474HC14 IBIS ModelIBIS model2023-01-20
          hct1474HCT14 IBIS ModelIBIS model2023-01-20

          Sample

          As a Nexperia customer you can order samples via our sales organization.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.