Features and benefits
-
Wide supply voltage range from 2.0 V to 6.0 V
-
Symmetrical output impedance
-
High noise immunity
-
CMOS low power dissipation
-
Unimited input rise and fall times
-
Balanced propagation delays
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Input levels:
-
For 74HC1G14: CMOS level
-
For 74HCT1G14: TTL level
-
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85° C and -40° C to +125 °C
Applications
-
Wave and pulse shapers
-
Astable multivibrators
-
Monostable multivibrators
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC1G14GV | Production | 2.0 - 6.0 | CMOS | ± 2.6 | 36 | 1 | low | -40~125 | 227 | 136 | TSOP5 |
74HC1G14GW | Production | 2.0 - 6.0 | CMOS | ± 2.6 | 36 | 1 | low | -40~125 | 268 | 144 | TSSOP5 |
74HCT1G14GV | Production | 4.5 - 5.5 | TTL | ± 2 | 36 | 1 | low | -40~125 | 227 | 136 | TSOP5 |
74HCT1G14GW | Production | 4.5 - 5.5 | TTL | ± 2 | 36 | 1 | low | -40~125 | 268 | 144 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC1G14GV | ![]() TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | H14 | 74HC1G14GV,125 ( 9352 718 83125 ) |
74HC1G14GW | ![]() TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | HF | 74HC1G14GW,125 ( 9352 457 30125 ) |
74HCT1G14GV | ![]() TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | T14 | 74HCT1G14GV,125 ( 9352 718 82125 ) |
74HCT1G14GW | ![]() TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | TF | 74HCT1G14GW,125 ( 9352 457 20125 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC1G14GW | 935245730165 | |||||
74HC1G14GW | 935245730115 | |||||
74HC1G14GW | 935245730118 | |||||
74HCT1G14GW | 935245720165 | |||||
74HCT1G14GW | 935245720115 | |||||
74HCT1G14GW | 935245720118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC1G14GV | 74HC1G14GV,125 | 74HC1G14GV | ![]() | week 36, 2003 | |
74HC1G14GW | 74HC1G14GW,125 | 74HC1G14GW | ![]() | week 36, 2003 | |
74HCT1G14GV | 74HCT1G14GV,125 | 74HCT1G14GV | ![]() | week 36, 2003 | |
74HCT1G14GW | 74HCT1G14GW,125 | 74HCT1G14GW | ![]() | week 36, 2003 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
hc1g14 | IBIS model of 74HC1G14 | IBIS model | 2021-05-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
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
hc1g14 | IBIS model of 74HC1G14 | IBIS model | 2021-05-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.