Features and benefits
-
Wide supply voltage range from 1.2 V to 3.6 V
-
Overvoltage tolerant inputs to 5.5 V
-
CMOS low-power consumption
-
Direct interface with TTL levels
-
Unlimited input rise and fall times
-
Complies with JEDEC standard JESD8-C/JESD36 (2.7 V to 3.6 V)
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Wave and pulse shapers for highly noisy environments
-
Astable multivibrators
-
Monostable multivibrators
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVC14ABQ | Production | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 6 | low | -40~125 | 107 | 75 | DHVQFN14 |
74LVC14ABZ | Production | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 6 | low | -40~125 | 115 | 72.1 | DHXQFN14 |
74LVC14AD | Production | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 6 | low | -40~125 | 109 | 68 | SO14 |
74LVC14APW | Production | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 6 | low | -40~125 | 142 | 68.1 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC14ABQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | VC14A | 74LVC14ABQ,115 ( 9352 734 81115 ) | |
74LVC14ABZ | DHXQFN14 (SOT8014-1) | SOT8014-1 | SOT8014-1_147 | Active | V14 | 74LVC14ABZZ ( 9356 911 41147 ) | |
74LVC14AD | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74LVC14AD Standard Procedure Standard Procedure 74LVC14AD | 74LVC14AD,118 ( 9352 607 37118 ) |
74LVC14APW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | LVC14A LVC14A Standard Procedure Standard Procedure | 74LVC14APW,118 ( 9352 607 39118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC14ABZ | DHXQFN14 (SOT8014-1) | SOT8014-1 | SOT8014-1_115 | Withdrawn / End-of-life | V14 | 74LVC14ABZX ( 9356 911 41115 ) | |
74LVC14AD | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_112 | Withdrawn / End-of-life | 74LVC14AD Standard Procedure Standard Procedure 74LVC14AD | 74LVC14AD,112 ( 9352 607 37112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC14ABZ | 935691141115 | |||||
74LVC14AD | 935260737112 | 2021-12-31 | 2022-06-30 | 74LVC14AD | ||
74LVC14APW | 935260739112 | 2021-12-31 | 2022-06-30 | 74LVC14APW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC14ABQ | 74LVC14ABQ,115 | 74LVC14ABQ | Always Pb-free | ||
74LVC14ABZ | 74LVC14ABZZ | 74LVC14ABZ | |||
74LVC14AD | 74LVC14AD,118 | 74LVC14AD | week 32, 2004 | ||
74LVC14APW | 74LVC14APW,118 | 74LVC14APW | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC14ABZ | 74LVC14ABZX | 74LVC14ABZ | |||
74LVC14AD | 74LVC14AD,112 | 74LVC14AD | week 32, 2004 |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74LVC14A | Hex inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2024-02-13 |
lvc14a | lvc14a IBIS model | IBIS model | 2021-02-02 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT8014-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm | Package information | 2023-02-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc14a | lvc14a IBIS model | IBIS model | 2021-02-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.