74LVC1G240

Single inverting buffer/line driver; 3-state

The 74LVC1G240 is a 1-bit inverting buffer/line driver with 3-state output. The device features an output enable OE. A HIGH on OE causes the output to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • IOFF circuitry provides partial Power-down mode operation

  • ±24 mA output drive (VCC = 3.0 V)

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC1G240GMProduction1.65 - 5.5CMOS/LVTTL± 321751low-40~125313158XSON6
74LVC1G240GSProduction1.65 - 5.5CMOS/LVTTL± 321751low-40~125325218XSON6
74LVC1G240GWProduction1.65 - 5.5CMOS/LVTTL± 321751low-40~125313158TSSOP5
74LVC1G240GXProduction1.65 - 5.5CMOS/LVTTL± 321751low-40~125327195X2SON5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G240GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_115ActiveV274LVC1G240GM,115
( 9352 772 05115 )
74LVC1G240GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_125ActiveV274LVC1G240GSH
( 9356 912 54125 )
74LVC1G240GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveV274LVC1G240GWH
( 9356 915 62125 )
74LVC1G240GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125ActiveV274LVC1G240GXH
( 9356 912 55125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC1G240GM935277205132

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G240GM74LVC1G240GM,11574LVC1G240GMAlways Pb-free
74LVC1G240GS74LVC1G240GSH74LVC1G240GS
74LVC1G240GW74LVC1G240GWH74LVC1G240GW
74LVC1G240GX74LVC1G240GXH74LVC1G240GX
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74LVC1G240Single inverting buffer/line driver; 3-stateData sheet2023-11-01
lvc1g24074LVC1G240 IBIS modelIBIS model2021-07-29
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g24074LVC1G240 IBIS modelIBIS model2021-07-29

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.