74LVC3GU04

Triple unbuffered inverter

The 74LVC3GU04 is a triple unbuffered inverter.

Inputs can be driven from either 3.3 V or 5 V devices. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • ±24 mA output drive at VCC = 3.0 V

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C.

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC3GU04DCProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125205115VSSOP8
74LVC3GU04DPProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125217106TSSOP8
74LVC3GU04GNProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125243152XSON8
74LVC3GU04GSProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125281149XSON8
74LVC3GU04GTProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125334162XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC3GU04DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveVU474LVC3GU04DC,125
( 9352 755 67125 )
74LVC3GU04DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveVU0474LVC3GU04DP,125
( 9352 755 68125 )
74LVC3GU04GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActiveYD74LVC3GU04GN,115
( 9352 922 58115 )
74LVC3GU04GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveYD74LVC3GU04GS,115
( 9352 928 15115 )
74LVC3GU04GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveVU474LVC3GU04GT,115
( 9352 789 37115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC3GU04DC74LVC3GU04DC,12574LVC3GU04DCweek 1, 2005
74LVC3GU04DP74LVC3GU04DP,12574LVC3GU04DPweek 41, 2004
74LVC3GU04GN74LVC3GU04GN,11574LVC3GU04GNAlways Pb-free
74LVC3GU04GS74LVC3GU04GS,11574LVC3GU04GSAlways Pb-free
74LVC3GU04GT74LVC3GU04GT,11574LVC3GU04GTAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74LVC3GU04Triple unbuffered inverterData sheet2023-08-29
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc3gu0474LVC3GU04 IBIS modelIBIS model2015-01-15
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc3gu0474LVC3GU04 IBIS modelIBIS model2015-01-15

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.