74AHC132; 74AHCT132

Quad 2-input NAND Schmitt trigger

The 74AHC132; 74AHCT132 is a quad 2-input NAND gate with Schmitt-trigger inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Input levels:

    • For 74AHC132: CMOS level

    • For 74AHCT132: TTL level

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC132BQProductionn.a.n.a.CMOS± 83.3604low-40~12510318.471DHVQFN14
74AHC132DProductionn.a.n.a.CMOS± 83.3604low-40~12510517.863SO14
74AHC132PWProductionn.a.n.a.CMOS± 83.3604low-40~1251386.964TSSOP14
74AHCT132BQProductionn.a.n.a.TTL± 83.5604low-40~12510318.471DHVQFN14
74AHCT132DProductionn.a.n.a.TTL± 83.5604low-40~12510517.863SO14
74AHCT132PWProductionn.a.n.a.TTL± 83.5604low-40~1251386.964TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC132BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAC13274AHC132BQ,115
( 9352 787 94115 )
74AHC132D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHC132D74AHC132D,118
( 9352 629 89118 )
74AHC132PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHC13274AHC132PW,118
( 9352 629 91118 )
74AHCT132BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAT13274AHCT132BQ,115
( 9352 788 06115 )
74AHCT132D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCT132D74AHCT132D,118
( 9352 629 95118 )
74AHCT132PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT13274AHCT132PW,118
( 9352 629 96118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC132D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_112Withdrawn / End-of-life74AHC132D74AHC132D,112
( 9352 629 89112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC132D9352629891122021-12-312022-06-3074AHC132D
    74AHC132PW9352629911122021-12-312022-06-3074AHC132PW
      74AHCT132D9352629951122021-12-312022-06-3074AHCT132D
        74AHCT132PW9352629961122018-12-312019-06-3074AHCT132PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC132BQ74AHC132BQ,11574AHC132BQAlways Pb-free
          74AHC132D74AHC132D,11874AHC132Dweek 32, 2004
          74AHC132PW74AHC132PW,11874AHC132PWweek 10, 2005
          74AHCT132BQ74AHCT132BQ,11574AHCT132BQAlways Pb-free
          74AHCT132D74AHCT132D,11874AHCT132Dweek 32, 2004
          74AHCT132PW74AHCT132PW,11874AHCT132PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC132D74AHC132D,11274AHC132Dweek 32, 2004
          Quality and reliability disclaimer

          Documentation (10)

          File nameTitleTypeDate
          74AHC_AHCT132Quad 2-input NAND Schmitt triggerData sheet2024-02-29
          ahct132ahct132 IBIS modelIBIS model2013-04-07
          ahc132ahc132 IBIS modelIBIS model2013-04-07
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          ahct132ahct132 IBIS modelIBIS model2013-04-07
          ahc132ahc132 IBIS modelIBIS model2013-04-07

          Sample

          As a Nexperia customer you can order samples via our sales organization.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.