74AUP1G132

Low-power 2-input NAND Schmitt trigger

The 74AUP1G132 is a single 2-input NAND gate with Schmitt-trigger inputs. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation

  • High noise immunity

  • Overvoltage tolerant inputs to 3.6 V

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8C (2.7 V to 3.6 V )
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Wave and pulse shaper

  • Astable multivibrator

  • Monostable multivibrator.

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP1G132GMProductionn.a.n.a.CMOS± 1.910701ultra low-40~1253117.7157XSON6
74AUP1G132GNProductionn.a.n.a.CMOS± 1.910701ultra low-40~12533422.6207XSON6
74AUP1G132GSProductionn.a.n.a.CMOS± 1.910701ultra low-40~12532128.7215XSON6
74AUP1G132GWProductionn.a.n.a.CMOS± 1.910701ultra low-40~12530979.2179TSSOP5
74AUP1G132GXProductionn.a.n.a.CMOS± 1.910701ultra low-40~12532290.7191X2SON5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1G132GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveaE74AUP1G132GM,132
( 9352 790 59132 )
SOT886_115ActiveaE74AUP1G132GM,115
( 9352 790 59115 )
74AUP1G132GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveaE74AUP1G132GN,132
( 9352 917 24132 )
74AUP1G132GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveaE74AUP1G132GS,132
( 9352 928 48132 )
74AUP1G132GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveaE74AUP1G132GW,125
( 9352 790 58125 )
74AUP1G132GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125ActiveaE74AUP1G132GX,125
( 9352 983 71125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP1G132GM74AUP1G132GM,13274AUP1G132GMAlways Pb-free
74AUP1G132GM74AUP1G132GM,11574AUP1G132GMAlways Pb-free
74AUP1G132GN74AUP1G132GN,13274AUP1G132GNAlways Pb-free
74AUP1G132GS74AUP1G132GS,13274AUP1G132GSAlways Pb-free
74AUP1G132GW74AUP1G132GW,12574AUP1G132GWAlways Pb-free
74AUP1G132GX74AUP1G132GX,12574AUP1G132GXAlways Pb-free
Quality and reliability disclaimer

Documentation (17)

File nameTitleTypeDate
74AUP1G132Low-power 2-input NAND Schmitt triggerData sheet2023-07-11
aup1g132aup1g132 IBIS modelIBIS model2013-04-07
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup1g132aup1g132 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.