Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AUP1G14GM | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 1 | ultra low | -40~125 | 311 | 157 | XSON6 |
74AUP1G14GN | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 1 | ultra low | -40~125 | 334 | 207 | XSON6 |
74AUP1G14GS | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 1 | ultra low | -40~125 | 321 | 215 | XSON6 |
74AUP1G14GV | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 1 | ultra low | -40~125 | 268 | 167 | TSOP5 |
74AUP1G14GW | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 1 | ultra low | -40~125 | 309 | 179 | TSSOP5 |
74AUP1G14GX | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 1 | ultra low | -40~125 | 322 | 191 | X2SON5 |
74AUP1G14GX4 | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 1 | ultra low | -40~125 | - | - | X2SON4 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AUP1G14GM | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | pF | 74AUP1G14GM,132 ( 9352 790 23132 ) |
SOT886_115 | Active | pF | 74AUP1G14GM,115 ( 9352 790 23115 ) | ||||
74AUP1G14GN | XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | pF | 74AUP1G14GN,132 ( 9352 917 25132 ) |
74AUP1G14GS | XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | pF | 74AUP1G14GS,132 ( 9352 928 49132 ) |
74AUP1G14GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | pF | 74AUP1G14GVH ( 9353 353 26125 ) |
74AUP1G14GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | pF | 74AUP1G14GW,125 ( 9352 790 22125 ) |
74AUP1G14GX | X2SON5 (SOT1226-3) | SOT1226-3 | SOT1226-3_125 | Active | pF | 74AUP1G14GX,125 ( 9352 983 61125 ) | |
74AUP1G14GX4 | X2SON4 (SOT1269-2) | SOT1269-2 | SOT1269-2_147 | Active | pF | 74AUP1G14GX4Z ( 9353 401 16147 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AUP1G14GM | 74AUP1G14GM,132 | 74AUP1G14GM | Always Pb-free | ||
74AUP1G14GM | 74AUP1G14GM,115 | 74AUP1G14GM | Always Pb-free | ||
74AUP1G14GN | 74AUP1G14GN,132 | 74AUP1G14GN | Always Pb-free | ||
74AUP1G14GS | 74AUP1G14GS,132 | 74AUP1G14GS | Always Pb-free | ||
74AUP1G14GV | 74AUP1G14GVH | 74AUP1G14GV | week 25, 2019 | ||
74AUP1G14GW | 74AUP1G14GW,125 | 74AUP1G14GW | Always Pb-free | ||
74AUP1G14GX | 74AUP1G14GX,125 | 74AUP1G14GX | Always Pb-free | ||
74AUP1G14GX4 | 74AUP1G14GX4Z | 74AUP1G14GX4 | week 25, 2019 |
Documentation (22)
File name | Title | Type | Date |
---|---|---|---|
74AUP1G14 | Low-power Schmitt trigger inverter | Data sheet | 2023-07-12 |
aup1g14 | 74AUP1G14 IBIS model | IBIS model | 2018-05-25 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
SOT1269-2 | plastic, leadless thermal enhanced extremely thin outline package, no leads; 4 terminals; 0.4 mm pitch; 0.6 mm x 0.6 mm x 0.32 mm body | Package information | 2020-08-18 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
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
aup1g14 | 74AUP1G14 IBIS model | IBIS model | 2018-05-25 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.