Features and benefits
-
Wide supply voltage range from 0.8 V to 3.6 V
-
CMOS low power dissipation
-
High noise immunity
-
Overvoltage tolerant inputs to 3.6 V
-
Low noise overshoot and undershoot < 10 % of VCC
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Low static power consumption; ICC = 0.9 μA (maximum)
-
Complies with JEDEC standards:
-
JESD8-12 (0.8 V to 1.3 V)
-
JESD8-11 (0.9 V to 1.65 V)
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 ° C to +85 ° C and -40 ° C to +125 ° C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AUP1G17GM | Production | n.a. | n.a. | CMOS | ± 1.9 | 7.8 | 70 | 1 | ultra low | -40~125 | 311 | 157 | XSON6 |
74AUP1G17GN | Production | n.a. | n.a. | CMOS | ± 1.9 | 7.8 | 70 | 1 | ultra low | -40~125 | 334 | 207 | XSON6 |
74AUP1G17GS | Production | n.a. | n.a. | CMOS | ± 1.9 | 7.8 | 70 | 1 | ultra low | -40~125 | 321 | 215 | XSON6 |
74AUP1G17GV | Production | n.a. | n.a. | CMOS | ± 1.9 | 7.8 | 70 | 1 | ultra low | -40~125 | 268 | 167 | TSOP5 |
74AUP1G17GW | Production | n.a. | n.a. | CMOS | ± 1.9 | 7.8 | 70 | 1 | ultra low | -40~125 | 309 | 179 | TSSOP5 |
74AUP1G17GX | Production | n.a. | n.a. | CMOS | ± 1.9 | 7.8 | 70 | 1 | ultra low | -40~125 | 322 | 191 | X2SON5 |
74AUP1G17GX4 | Production | n.a. | n.a. | CMOS | ± 1.9 | 7.8 | 70 | 1 | ultra low | -40~125 | - | - | X2SON4 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AUP1G17GM | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | pJ | 74AUP1G17GM,132 ( 9352 790 25132 ) |
SOT886_115 | Active | pJ | 74AUP1G17GM,115 ( 9352 790 25115 ) | ||||
74AUP1G17GN | XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | pJ | 74AUP1G17GN,132 ( 9352 917 29132 ) |
74AUP1G17GS | XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | pJ | 74AUP1G17GS,132 ( 9352 928 54132 ) |
74AUP1G17GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | pJ | 74AUP1G17GVH ( 9353 353 27125 ) |
74AUP1G17GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | pJ | 74AUP1G17GW,125 ( 9352 790 24125 ) |
74AUP1G17GX | X2SON5 (SOT1226-3) | SOT1226-3 | SOT1226-3_125 | Active | pJ | 74AUP1G17GX,125 ( 9352 982 28125 ) | |
74AUP1G17GX4 | X2SON4 (SOT1269-2) | SOT1269-2 | SOT1269-2_147 | Active | pJ | 74AUP1G17GX4Z ( 9353 401 17147 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AUP1G17GW | 935279024115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AUP1G17GM | 74AUP1G17GM,132 | 74AUP1G17GM | Always Pb-free | ||
74AUP1G17GM | 74AUP1G17GM,115 | 74AUP1G17GM | Always Pb-free | ||
74AUP1G17GN | 74AUP1G17GN,132 | 74AUP1G17GN | Always Pb-free | ||
74AUP1G17GS | 74AUP1G17GS,132 | 74AUP1G17GS | Always Pb-free | ||
74AUP1G17GV | 74AUP1G17GVH | 74AUP1G17GV | week 25, 2019 | ||
74AUP1G17GW | 74AUP1G17GW,125 | 74AUP1G17GW | Always Pb-free | ||
74AUP1G17GX | 74AUP1G17GX,125 | 74AUP1G17GX | Always Pb-free | ||
74AUP1G17GX4 | 74AUP1G17GX4Z | 74AUP1G17GX4 | week 25, 2019 |
Documentation (23)
File name | Title | Type | Date |
---|---|---|---|
74AUP1G17 | Low-power Schmitt trigger | Data sheet | 2023-07-18 |
AN11052 | Pin FMEA for AUP family | Application note | 2019-01-09 |
aup1g17 | 74AUP1G17 IBIS model | IBIS model | 2018-05-25 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
SOT1269-2 | plastic, leadless thermal enhanced extremely thin outline package, no leads; 4 terminals; 0.4 mm pitch; 0.6 mm x 0.6 mm x 0.32 mm body | Package information | 2020-08-18 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
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
aup1g17 | 74AUP1G17 IBIS model | IBIS model | 2018-05-25 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.