74AUP1G98

Low-power configurable multiple function gate

The 74AUP1G98 is a configurable multiple function gate with Schmitt-trigger inputs. The device can be configured as any of the following logic functions MUX, AND, OR, NAND, NOR, inverter and buffer; using the 3-bit input. All inputs can be connected directly to VCC or GND. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation

  • High noise immunity

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-C (2.7 V to 3.6 V)

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP1G98GMProductionn.a.n.a.CMOS± 1.98.9701ultra low-40~1252906.5145XSON6
74AUP1G98GNProductionn.a.n.a.CMOS± 1.98.9701ultra low-40~12527511.7171XSON6
74AUP1G98GSProductionn.a.n.a.CMOS± 1.98.9701ultra low-40~12527214.8177XSON6
74AUP1G98GWProductionn.a.n.a.CMOS± 1.98.9701ultra low-40~12526438.6153TSSOP6
74AUP1G98GXProductionn.a.n.a.CMOS± 1.98.9701ultra low-40~125---X2SON6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1G98GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132Activea974AUP1G98GM,132
( 9352 799 65132 )
SOT886_115Activea974AUP1G98GM,115
( 9352 799 65115 )
74AUP1G98GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132Activea974AUP1G98GN,132
( 9352 917 49132 )
74AUP1G98GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132Activea974AUP1G98GS,132
( 9352 928 74132 )
74AUP1G98GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125Activea974AUP1G98GW,125
( 9352 799 64125 )
74AUP1G98GX
X2SON6
(SOT1255-2)
SOT1255-2SOT1255-2_147Activea974AUP1G98GXZ
( 9353 071 28147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AUP1G98GX935307128125

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP1G98GM74AUP1G98GM,13274AUP1G98GMAlways Pb-free
74AUP1G98GM74AUP1G98GM,11574AUP1G98GMAlways Pb-free
74AUP1G98GN74AUP1G98GN,13274AUP1G98GNAlways Pb-free
74AUP1G98GS74AUP1G98GS,13274AUP1G98GSAlways Pb-free
74AUP1G98GW74AUP1G98GW,12574AUP1G98GWAlways Pb-free
74AUP1G98GX74AUP1G98GXZ74AUP1G98GXAlways Pb-free
Quality and reliability disclaimer

Documentation (17)

File nameTitleTypeDate
74AUP1G98Low-power configurable multiple function gateData sheet2023-07-24
aup1g98aup1g98 IBIS modelIBIS model2015-09-06
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_SingleConfigurableLogic_201812Single configurable logicLeaflet2019-01-04
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
SOT1255-2plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mmPackage information2020-08-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup1g98aup1g98 IBIS modelIBIS model2015-09-06

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.