74AUP2G14

Low-power dual Schmitt trigger inverter

The 74AUP2G14 is a dual inverter with Schmitt-trigger inputs. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation

  • High noise immunity

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 100 mA per JESD 78B Class II

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Wave and pulse shaper

  • Astable multivibrator

  • Monostable multivibrator

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AUP2G14GMProductionn.a.n.a.CMOS± 1.94.7702ultra low-40~125290145XSON6
74AUP2G14GNProductionn.a.n.a.CMOS± 1.94.7702ultra low-40~125275171XSON6
74AUP2G14GSProductionn.a.n.a.CMOS± 1.94.7702ultra low-40~125272177XSON6
74AUP2G14GWProductionn.a.n.a.CMOS± 1.94.7702ultra low-40~125264153TSSOP6
74AUP2G14GXProductionn.a.n.a.CMOS± 1.94.7702ultra low-40~125--X2SON6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP2G14GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActivepK74AUP2G14GM,132
( 9352 799 88132 )
SOT886_115ActivepK74AUP2G14GM,115
( 9352 799 88115 )
74AUP2G14GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActivepK74AUP2G14GN,132
( 9352 917 62132 )
74AUP2G14GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActivepK74AUP2G14GS,132
( 9352 928 87132 )
74AUP2G14GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActivepK74AUP2G14GW,125
( 9352 799 87125 )
74AUP2G14GX
X2SON6
(SOT1255-2)
SOT1255-2SOT1255-2_147ActivepK74AUP2G14GXZ
( 9353 070 98147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AUP2G14GX935307098125

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP2G14GM74AUP2G14GM,13274AUP2G14GMAlways Pb-free
74AUP2G14GM74AUP2G14GM,11574AUP2G14GMAlways Pb-free
74AUP2G14GN74AUP2G14GN,13274AUP2G14GNAlways Pb-free
74AUP2G14GS74AUP2G14GS,13274AUP2G14GSAlways Pb-free
74AUP2G14GW74AUP2G14GW,12574AUP2G14GWAlways Pb-free
74AUP2G14GX74AUP2G14GXZ74AUP2G14GXAlways Pb-free
Quality and reliability disclaimer

Documentation (16)

File nameTitleTypeDate
74AUP2G14Low-power dual Schmitt trigger inverterData sheet2023-07-26
aup2g14aup2g14 IBIS modelIBIS model2015-09-06
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
SOT1255-2plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mmPackage information2020-08-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup2g14aup2g14 IBIS modelIBIS model2015-09-06

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.