74AUP2G17

Low-power dual Schmitt trigger

The 74AUP2G17 is a dual buffer with Schmitt-trigger inputs. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation

  • High noise immunity

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AUP2G17GMProductionn.a.n.a.CMOS± 1.97.8702ultra low-40~125290145XSON6
74AUP2G17GNProductionn.a.n.a.CMOS± 1.97.8702ultra low-40~125275171XSON6
74AUP2G17GSProductionn.a.n.a.CMOS± 1.97.8702ultra low-40~125272177XSON6
74AUP2G17GWProductionn.a.n.a.CMOS± 1.97.8702ultra low-40~125264153TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP2G17GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActivepV74AUP2G17GM,132
( 9352 799 92132 )
SOT886_115ActivepV74AUP2G17GM,115
( 9352 799 92115 )
74AUP2G17GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActivepV74AUP2G17GN,132
( 9352 917 63132 )
74AUP2G17GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActivepV74AUP2G17GS,132
( 9352 928 88132 )
74AUP2G17GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActivepV74AUP2G17GW,125
( 9352 799 91125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP2G17GM74AUP2G17GM,13274AUP2G17GMAlways Pb-free
74AUP2G17GM74AUP2G17GM,11574AUP2G17GMAlways Pb-free
74AUP2G17GN74AUP2G17GN,13274AUP2G17GNAlways Pb-free
74AUP2G17GS74AUP2G17GS,13274AUP2G17GSAlways Pb-free
74AUP2G17GW74AUP2G17GW,12574AUP2G17GWAlways Pb-free
Quality and reliability disclaimer

Documentation (13)

File nameTitleTypeDate
74AUP2G17Low-power dual Schmitt triggerData sheet2023-07-27
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.