Features and benefits
-
Wide supply voltage range from 0.8 V to 3.6 V
-
High noise immunity
-
Low static power consumption; ICC = 0.9 μA (maximum)
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Inputs accept voltages up to 3.6 V
-
Low noise overshoot and undershoot < 10 % of VCC
-
IOFF circuitry provides partial Power-down mode operation
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
- Wave and pulse shaper
- Astable multivibrator
- Monostable multivibrator
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AUP3G14DC | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 3 | ultra low | -40~125 | 203 | 113 | VSSOP8 |
74AUP3G14GN | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 3 | ultra low | -40~125 | 238 | 148 | XSON8 |
74AUP3G14GS | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 3 | ultra low | -40~125 | 276 | 146 | XSON8 |
74AUP3G14GT | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 3 | ultra low | -40~125 | 327 | 157 | XSON8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AUP3G14DC | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | pK | 74AUP3G14DCH ( 9352 807 01125 ) | |
74AUP3G14GN | ![]() XSON8 (SOT1116) | SOT1116 | REFLOW_BG-BD-1 | SOT1116_115 | Active | pK | 74AUP3G14GNX ( 9353 071 84115 ) |
74AUP3G14GS | ![]() XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | pK | 74AUP3G14GSX ( 9353 071 85115 ) |
74AUP3G14GT | ![]() XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | pK | 74AUP3G14GTX ( 9352 807 02115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AUP3G14DC | 74AUP3G14DCH | 74AUP3G14DC | ![]() | Always Pb-free | |
74AUP3G14GN | 74AUP3G14GNX | 74AUP3G14GN | ![]() | Always Pb-free | |
74AUP3G14GS | 74AUP3G14GSX | 74AUP3G14GS | ![]() | Always Pb-free | |
74AUP3G14GT | 74AUP3G14GTX | 74AUP3G14GT | ![]() | Always Pb-free |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74AUP3G14 | Low-power triple Schmitt trigger inverter | Data sheet | 2023-07-31 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.