74HC7540; 74HCT7540

Octal Schmitt trigger buffer/line driver; 3-state; inverting

The 74HC7540; 74HCT7540 is an 8-bit inverting buffer/line driver with Schmitt-trigger inputs and 3-state outputs. The device features two output enables (OE1 and OE2). A HIGH on OEn causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

Features and benefits

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Unlimited input rise and fall times

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Inverting outputs

  • Input levels:

    • For 74HC7540: CMOS level

    • For 74HCT7540: TTL level

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC7540DProductionn.a.n.a.CMOS± 7.811368low-40~1256945SO20
74HC7540PWProductionn.a.n.a.CMOS± 7.811368low-40~12510045TSSOP20
74HCT7540DProductionn.a.n.a.TTL± 616368low-40~1256945SO20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC7540D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74HC7540D74HC7540D,118
( 9339 678 60118 )
74HC7540PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118Active4HC754074HC7540PWJ
( 9356 912 07118 )
74HCT7540D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74HCT7540D74HCT7540D,118
( 9339 679 00118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC7540D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_112Withdrawn / End-of-life74HC7540D74HC7540D,112
( 9339 678 60112 )
74HCT7540D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_112Withdrawn / End-of-life74HCT7540D74HCT7540D,112
( 9339 679 00112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC7540D9339678601122021-12-312022-06-3074HC7540D
    74HCT7540D9339679001122021-12-312022-06-3074HCT7540D

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC7540D74HC7540D,11874HC7540Dweek 30, 2004
      74HC7540PW74HC7540PWJ74HC7540PW
      74HCT7540D74HCT7540D,11874HCT7540Dweek 30, 2004

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC7540D74HC7540D,11274HC7540Dweek 30, 2004
      74HCT7540D74HCT7540D,11274HCT7540Dweek 30, 2004
      Quality and reliability disclaimer

      Documentation (5)

      File nameTitleTypeDate
      74HC_HCT7540Octal Schmitt trigger buffer/line driver; 3-state; invertingData sheet2023-11-09
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
      SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
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
      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.