Features and benefits
-
Wide supply voltage range from 2.0 to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Unlimited input rise and fall times
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
Non-inverting outputs
-
Input levels:
-
For 74HC7541: CMOS level
-
For 74HCT7541: TTL level
-
-
ESD protection:
-
HBM JESD22-A114F exceeds 2 kV
-
MM JESD22-A115-A exceeds 200 V
-
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC7541D | Production | n.a. | n.a. | CMOS | ± 7.8 | 11 | 36 | 8 | low | -40~125 | 69 | 8 | SO20 |
74HC7541PW | Production | n.a. | n.a. | CMOS | ± 7.8 | 11 | 36 | 8 | low | -40~125 | 90 | 32.8 | TSSOP20 |
74HCT7541D | Production | n.a. | n.a. | TTL | ± 6 | 16 | 36 | 8 | low | -40~125 | 69 | 45 | SO20 |
74HCT7541PW | Production | n.a. | n.a. | TTL | ± 6 | 16 | 36 | 8 | low | -40~125 | 90 | 32.8 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC7541D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74HC7541D | 74HC7541D,118 ( 9339 679 40118 ) |
74HC7541PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | HC7541 | 74HC7541PW,118 ( 9352 959 62118 ) |
74HCT7541D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74HCT7541D | 74HCT7541D,118 ( 9339 679 80118 ) |
74HCT7541PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | HCT7541 | 74HCT7541PW,118 ( 9352 959 64118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC7541D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_112 | Withdrawn / End-of-life | 74HC7541D | 74HC7541D,112 ( 9339 679 40112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC7541D | 933967940112 | 2021-12-31 | 2022-06-30 | 74HC7541D | ||
74HCT7541D | 933967980112 | 2021-12-31 | 2022-06-30 | 74HCT7541D |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC7541D | 74HC7541D,118 | 74HC7541D | ![]() | week 30, 2004 | |
74HC7541PW | 74HC7541PW,118 | 74HC7541PW | ![]() | Always Pb-free | |
74HCT7541D | 74HCT7541D,118 | 74HCT7541D | ![]() | week 30, 2004 | |
74HCT7541PW | 74HCT7541PW,118 | 74HCT7541PW | ![]() | Always Pb-free |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC7541D | 74HC7541D,112 | 74HC7541D | ![]() | week 30, 2004 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT7541 | Octal Schmitt trigger buffer/line driver; 3-state | Data sheet | 2021-08-03 |
hc7541 | 74HC7541 IBIS model | IBIS model | 2021-01-04 |
hct7541 | 74HCT7541 IBIS model | IBIS model | 2021-01-04 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.