Features and benefits
-
Wide supply voltage range from 1.65 V to 5.5 V
-
5 V tolerant input/output for interfacing with 5 V logic
-
High noise immunity
-
±24 mA output drive (VCC = 3.0 V)
-
CMOS low power consumption
-
Latch-up performance exceeds 250 mA
-
Direct interface with TTL levels
-
Unlimited rise and fall times
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C.
Applications
-
Wave and pulse shaper for highly noisy environment
-
Astable multivibrator
-
Monostable multivibrator.
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC3G14DC | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.2 | 175 | 3 | low | -40~125 | 205 | 115 | VSSOP8 |
74LVC3G14DP | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.2 | 175 | 3 | low | -40~125 | 217 | 106 | TSSOP8 |
74LVC3G14GN | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.2 | 175 | 3 | low | -40~125 | 243 | 152 | XSON8 |
74LVC3G14GS | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.2 | 175 | 3 | low | -40~125 | 281 | 149 | XSON8 |
74LVC3G14GT | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.2 | 175 | 3 | low | -40~125 | 334 | 162 | XSON8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC3G14DC | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | V14 | 74LVC3G14DC,125 ( 9352 755 59125 ) | |
74LVC3G14DP | ![]() TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | V14 | 74LVC3G14DP,125 ( 9352 755 61125 ) | |
74LVC3G14GN | ![]() XSON8 (SOT1116) | SOT1116 | REFLOW_BG-BD-1 | SOT1116_115 | Active | VK | 74LVC3G14GN,115 ( 9352 922 55115 ) |
74LVC3G14GS | ![]() XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | VK | 74LVC3G14GS,115 ( 9352 928 12115 ) |
74LVC3G14GT | ![]() XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | V14 | 74LVC3G14GT,115 ( 9352 789 34115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC3G14DC | 74LVC3G14DC,125 | 74LVC3G14DC | ![]() | week 1, 2005 | |
74LVC3G14DP | 74LVC3G14DP,125 | 74LVC3G14DP | ![]() | week 41, 2004 | |
74LVC3G14GN | 74LVC3G14GN,115 | 74LVC3G14GN | ![]() | Always Pb-free | |
74LVC3G14GS | 74LVC3G14GS,115 | 74LVC3G14GS | ![]() | Always Pb-free | |
74LVC3G14GT | 74LVC3G14GT,115 | 74LVC3G14GT | ![]() | Always Pb-free |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74LVC3G14 | Triple inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2024-05-01 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc3g14 | 74LVC3G14 IBIS model | IBIS model | 2015-01-15 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
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
lvc3g14 | 74LVC3G14 IBIS model | IBIS model | 2015-01-15 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.