74VHC14; 74VHCT14

Hex inverting Schmitt trigger

The 74VHC14; 74VHCT14 are high-speed Si-gate CMOS devices and are pin compatible with Low-power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard No. 7A.

The 74VHC14; 74VHCT14 provide six inverting buffers with Schmitt-trigger action. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Features and benefits

  • Balanced propagation delays

  • All inputs have Schmitt-trigger action

  • Inputs accept voltages higher than VCC

  • Input levels:

    • The 74VHC14 operates with CMOS input level

    • The 74VHCT14 operates with TTL input level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74VHC14BQProductionn.a.n.a.CMOS± 83.2606low-40~12510674DHVQFN14
74VHC14DProductionn.a.n.a.CMOS± 83.2606low-40~12512766SO14
74VHC14PWProductionn.a.n.a.CMOS± 83.2606low-40~12514167.2TSSOP14
74VHCT14BQProductionn.a.n.a.TTL± 84.1606low-40~12510674DHVQFN14
74VHCT14DProductionn.a.n.a.TTL± 84.1606low-40~12512766SO14
74VHCT14PWProductionn.a.n.a.TTL± 84.1606low-40~12514167.2TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74VHC14BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveVHC1474VHC14BQ,115
( 9352 895 29115 )
74VHC14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74VHC14D74VHC14D,118
( 9352 895 32118 )
74VHC14PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveVHC1474VHC14PW,118
( 9352 895 34118 )
74VHCT14BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveVHT1474VHCT14BQ,115
( 9352 895 31115 )
74VHCT14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74VHCT14D74VHCT14D,118
( 9352 895 33118 )
74VHCT14PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveVHCT1474VHCT14PW,118
( 9352 895 35118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74VHC14BQ74VHC14BQ,11574VHC14BQAlways Pb-free
74VHC14D74VHC14D,11874VHC14DAlways Pb-free
74VHC14PW74VHC14PW,11874VHC14PWAlways Pb-free
74VHCT14BQ74VHCT14BQ,11574VHCT14BQAlways Pb-free
74VHCT14D74VHCT14D,11874VHCT14DAlways Pb-free
74VHCT14PW74VHCT14PW,11874VHCT14PWAlways Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74VHC_VHCT14Hex inverting Schmitt triggerData sheet2024-04-18
74vhct1474vhct14 IBIS modelIBIS model2013-04-07
74vhc1474vhc14 IBIS modelIBIS model2013-04-07
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
74vhct1474vhct14 IBIS modelIBIS model2013-04-07
74vhc1474vhc14 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.