XC7WH14

Triple inverting Schmitt trigger

The XC7WH14 is a high-speed Si-gate CMOS device. This device provides three inverting buffers with Schmitt trigger action. This device is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Features and benefits

  • Symmetrical output impedance

  • High noise immunity

  • Low power dissipation

  • Balanced propagation delays

  • CMOS input levels

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Wave and pulse shaper for highly noisy environment

  • Astable multivibrator

  • Monostable multivibrator

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
XC7WH14DCProductionn.a.n.a.CMOS± 83.2603low-40~125204114VSSOP8
XC7WH14DPProductionn.a.n.a.CMOS± 83.2603low-40~125216105TSSOP8
XC7WH14GTProductionn.a.n.a.CMOS± 83.2603low-40~125331160XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
XC7WH14DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125Activef14XC7WH14DC,125
( 9352 899 31125 )
XC7WH14DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125Activef14XC7WH14DP,125
( 9352 899 33125 )
XC7WH14GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115Activef14XC7WH14GT,115
( 9352 939 97115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
XC7WH14DCXC7WH14DC,125XC7WH14DCAlways Pb-free
XC7WH14DPXC7WH14DP,125XC7WH14DPAlways Pb-free
XC7WH14GTXC7WH14GT,115XC7WH14GTAlways Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
XC7WH14Triple inverting Schmitt triggerData sheet2024-01-03
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.