Features and benefits
-
Symmetrical output impedance
-
High noise immunity
-
Low power dissipation
-
Balanced propagation delays
-
CMOS input levels
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
-
Wave and pulse shaper for highly noisy environment
-
Astable multivibrator
-
Monostable multivibrator
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XC7WH14DC | Production | n.a. | n.a. | CMOS | ± 8 | 3.2 | 60 | 3 | low | -40~125 | 204 | 114 | VSSOP8 |
XC7WH14DP | Production | n.a. | n.a. | CMOS | ± 8 | 3.2 | 60 | 3 | low | -40~125 | 216 | 105 | TSSOP8 |
XC7WH14GT | Production | n.a. | n.a. | CMOS | ± 8 | 3.2 | 60 | 3 | low | -40~125 | 331 | 160 | XSON8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
XC7WH14DC | ![]() VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | f14 | XC7WH14DC,125 ( 9352 899 31125 ) | |
XC7WH14DP | ![]() TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | f14 | XC7WH14DP,125 ( 9352 899 33125 ) | |
XC7WH14GT | ![]() XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | f14 | XC7WH14GT,115 ( 9352 939 97115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
XC7WH14DC | XC7WH14DC,125 | XC7WH14DC | ![]() | Always Pb-free | |
XC7WH14DP | XC7WH14DP,125 | XC7WH14DP | ![]() | Always Pb-free | |
XC7WH14GT | XC7WH14GT,115 | XC7WH14GT | ![]() | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
XC7WH14 | Triple inverting Schmitt trigger | Data sheet | 2024-01-03 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.