74LVCH16541A

16-bit buffer/line driver; 3-state

The 74LVCH16541A is a 16-bit buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs (1OEn and 2OEn). A HIGH on nOEn causes the outputs to assume a high-impedance OFF-state.

Inputs can be driven from either 3.3 V or 5 V devices. When disabled, up to 5.5 V can be applied to the outputs. These features allow the use of these devices in mixed 3.3 V and 5 V applications.

Bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.

Features and benefits

  • 5 Volt tolerant inputs and outputs for interfacing with 5 V logic

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low-power consumption

  • MULTIBYTE flow-through standard pin-out architecture

  • Low inductance multiple power and ground pins for minimum noise and ground bounce

  • Direct interface with TTL levels

  • High-impedance outputs when VCC = 0 V

  • All data inputs have bus hold

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C.

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVCH16541ADGGProduction1.2 - 3.6CMOS/LVTTL± 2417516low-40~1258237TSSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVCH16541ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVCH16541A Standard Procedure Standard Procedure LVCH16541A74LVCH16541ADGG:11
( 9352 385 90118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVCH16541ADGG935238590518
74LVCH16541ADGG935238590512
74LVCH16541ADGG9352385901122018-12-312019-06-3074LVCH16541ADGG

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74LVCH16541ADGG74LVCH16541ADGG:1174LVCH16541ADGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (7)

    File nameTitleTypeDate
    74LVCH16541A16-bit buffer/line driver; 3-stateData sheet2024-03-27
    AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
    AN11009Pin FMEA for LVC familyApplication note2019-01-09
    lvch16541alvch16541a IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    lvch16541alvch16541a IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.