74ABT162245A; 74ABTH162245A

16-bit bus transceiver with 30 Ohm series termination resistors; 3-state

The 74ABT162245A; 74ABTH162245A is a 16-bit transceiver with 30 Ω termination resistors and 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver. The device features two output enables (1OE and 2OE) each controlling eight outputs, and two send/receive (1DIR and 2DIR) inputs for direction control. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Two options are available, 74ABT162245A which does not have the bus hold feature and the 74ABTH162245A which incorporates the bus hold feature.

Features and benefits

  • 16-bit bidirectional bus interface

  • Multiple VCC and GND pins minimize switching noise

  • 3-state buffers

  • Output capability: +12 mA/–32 mA

  • 74ABTH162245A incorporates bus-hold data inputs which eliminate the need for external pull-up resistors to hold unused inputs

  • Integrated 30 Ω termination resistors

  • Supply voltage range from 4.5 to 5.5 V

  • BiCMOS high speed and output drive

  • Direct interface with TTL levels

  • Power-up 3-state

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 500 mA per JESD 78 Class II Level B

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsfmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74ABT162245ADGGProductionn.a.n.a.TTL-32/123.016100medium-40~858133TSSOP48
74ABTH162245ADGGProductionn.a.n.a.TTL-32/123.01680medium-40~858133TSSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ABT162245ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveABT162245A74ABT162245ADGG:11
( 9352 041 30118 )
74ABTH162245ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveABTH162245A74ABTH162245ADGG,1
( 9352 288 90118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ABT162245ADGG935204130518
74ABT162245ADGG935204130512
74ABT162245ADGG9352041301122018-12-312019-06-3074ABT162245ADGG
    74ABTH162245ADGG935228890518
    74ABTH162245ADGG935228890512
    74ABTH162245ADGG9352288901122021-12-312022-06-3074ABTH162245ADGG

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74ABT162245ADGG74ABT162245ADGG:1174ABT162245ADGGAlways Pb-free
      74ABTH162245ADGG74ABTH162245ADGG,174ABTH162245ADGGAlways Pb-free
      Quality and reliability disclaimer

      Documentation (4)

      File nameTitleTypeDate
      74ABT_ABTH162245A16-bit bus transceiver with 30 Ω series termination resistors; 3-stateData sheet2024-06-24
      abt162245aabt162245a IBIS modelIBIS model2013-04-07
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      abt162245aabt162245a IBIS modelIBIS model2013-04-07

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.