Features and benefits
-
16-bit bidirectional bus interface
-
Multiple VCC and GND pins minimize switching noise
-
3-state buffers
-
Output capability: +12 mA/–32 mA
-
74ABTH162245A incorporates bus-hold data inputs which eliminate the need for external pull-up resistors to hold unused inputs
-
Integrated 30 Ω termination resistors
-
Supply voltage range from 4.5 to 5.5 V
-
BiCMOS high speed and output drive
-
Direct interface with TTL levels
-
Power-up 3-state
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74ABT162245ADGG | Production | n.a. | n.a. | TTL | -32/12 | 3.0 | 16 | 100 | medium | -40~85 | 81 | 33 | TSSOP48 |
74ABTH162245ADGG | Production | n.a. | n.a. | TTL | -32/12 | 3.0 | 16 | 80 | medium | -40~85 | 81 | 33 | TSSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ABT162245ADGG | ![]() TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | ABT162245A | 74ABT162245ADGG:11 ( 9352 041 30118 ) |
74ABTH162245ADGG | ![]() TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | ABTH162245A | 74ABTH162245ADGG,1 ( 9352 288 90118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ABT162245ADGG | 935204130518 | |||||
74ABT162245ADGG | 935204130512 | |||||
74ABT162245ADGG | 935204130112 | 2018-12-31 | 2019-06-30 | 74ABT162245ADGG | ||
74ABTH162245ADGG | 935228890518 | |||||
74ABTH162245ADGG | 935228890512 | |||||
74ABTH162245ADGG | 935228890112 | 2021-12-31 | 2022-06-30 | 74ABTH162245ADGG |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ABT162245ADGG | 74ABT162245ADGG:11 | 74ABT162245ADGG | ![]() | Always Pb-free | |
74ABTH162245ADGG | 74ABTH162245ADGG,1 | 74ABTH162245ADGG | ![]() | Always Pb-free |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
74ABT_ABTH162245A | 16-bit bus transceiver with 30 Ω series termination resistors; 3-state | Data sheet | 2024-06-24 |
abt162245a | abt162245a IBIS model | IBIS model | 2013-04-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
abt162245a | abt162245a IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.