Features and benefits
-
Wide supply voltage range from 1.2 V to 3.6 V
-
CMOS low power consumption
-
MULTIBYTE™ flow-through standard pin-out architecture
-
Low inductance multiple VCC and GND pins for minimum noise and ground bounce
-
Overvoltage tolerant inputs to 5.5 V(74ALVC16245 only)
-
Direct interface with TTL levels
-
IOFF circuitry provides partial Power-down mode operation
-
Bushold on all data inputs(74ALVCH16245 only)
-
Output drive capability 50 Ω transmission lines at 85 °C
-
Current drive ±24 mA at 3.0 V
-
Latch-up performance exceeds 2500 mA per JESD 78 Class II.A
-
Complies with JEDEC standards:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
- HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74ALVC16245DGG | Production | n.a. | n.a. | TTL | ± 24 | 1.9 | 16 | 150 | low | -40~85 | 82 | 35 | TSSOP48 |
74ALVCH16245DGG | Production | n.a. | n.a. | TTL | ± 24 | 1.9 | 16 | 150 | low | -40~85 | 82 | 35 | TSSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVC16245DGG | ![]() TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | ALVC16245 Standard Procedure Standard Procedure ALVC16245 | 74ALVC16245DGG,118 ( 9352 518 10118 ) |
74ALVCH16245DGG | ![]() TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | ALVCH16245 | 74ALVCH16245DGG,11 ( 9352 108 30118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ALVC16245DGG | 935251810518 | |||||
74ALVC16245DGG | 935251810512 | |||||
74ALVC16245DGG | 935251810112 | 2021-12-31 | 2022-06-30 | 74ALVC16245DGG | ||
74ALVCH16245DGG | 935210830518 | |||||
74ALVCH16245DGG | 935210830512 | |||||
74ALVCH16245DGG | 935210830112 | 2021-06-30 | 2021-12-31 | 74ALVCH16245DGG |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVC16245DGG | 74ALVC16245DGG,118 | 74ALVC16245DGG | ![]() | Always Pb-free | |
74ALVCH16245DGG | 74ALVCH16245DGG,11 | 74ALVCH16245DGG | ![]() | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74ALVC_ALVCH16245 | 16-bit transceiver with direction pin; 3-state | Data sheet | 2024-06-26 |
alvch16245 | alvch16245 IBIS model | IBIS model | 2013-04-07 |
alvc16245 | alvc16245 IBIS model | IBIS model | 2013-04-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
alvch16245 | alvch16245 IBIS model | IBIS model | 2013-04-07 |
alvc16245 | alvc16245 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.