Features and benefits
-
16-bit bidirectional bus interface
-
3-State buffers
-
Wide supply voltage range from 2.3 to 3.6 V
-
5V I/O compatible
-
Overvoltage tolerant inputs to 5.5 V
-
Output capability: +12 mA/–12 mA
-
Direct interface with TTL levels
-
Input and output interface capability to systems at 5 V supply
-
BiCMOS high speed and output drive
-
Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
-
Live insertion/extraction permitted
-
Outputs include series resistance of 30 Ω making external termination resistors unnecessary
-
IOFF circuitry provides partial Power-down mode operation
-
Power-up 3-State
-
No bus current loading when output is tied to 5 V bus
-
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74ALVT162245DGG | Production | n.a. | n.a. | TTL | ± 12 | 2.3 | 16 | 75 | medium | -40~85 | 81 | 33 | TSSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVT162245DGG | ![]() TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | ALVT162245 | 74ALVT162245DGG:11 ( 9352 178 90118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ALVT162245DGG | 935217890518 | |||||
74ALVT162245DGG | 935217890516 | |||||
74ALVT162245DGG | 935217890112 | 2021-06-30 | 2021-12-31 | 74ALVT162245DGG | ||
74ALVT162245DGG | 935217890512 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVT162245DGG | 74ALVT162245DGG:11 | 74ALVT162245DGG | ![]() | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74ALVT162245 | 16-bit transceiver with 30 Ohm termination resistors; 3-state | Data sheet | 2024-06-25 |
alvt162245 | alvt162245 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
alvt162245 | alvt162245 IBIS model | IBIS model | 2013-04-07 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.