Features and benefits
-
Wide supply voltage range:
-
VCC(A): 0.9 V to 5.5 V
-
VCC(B): 0.9 V to 5.5 V
-
-
Low input capacitance; CI = 1.5 pF (typical)
-
Low output capacitance; CO = 3.8 pF (typical)
-
Low dynamic power consumption; CPD = 11 pF (typical)
-
Low static power consumption; ICC = 2 μA (25 °C maximum)
-
High noise immunity
-
Complies with JEDEC standard:
-
JESD8-12 (1.1 V to 1.3 V; inputs)
-
JESD8-11 (1.4 V to 1.6 V)
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
JESD12-6 (4.5 V to 5.5 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Latch-up performance exceeds 100 mA per JESD78D Class II
-
Inputs accept voltages up to 5.5 V
-
Low noise overshoot and undershoot < 10% of VCCO
-
IOFF circuitry provides partial power-down mode operation
-
Specified from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AXP1T45GW | Production | 0.9 - 5.5 | 0.9 - 5.5 | CMOS | ± 12 | 9 | 1 | ultra low | -40~125 | 259 | 33.9 | 149 | TSSOP6 |
74AXP1T45GX | Production | 0.9 - 5.5 | 0.9 - 5.5 | CMOS | ± 12 | 9 | 1 | ultra low | -40~125 | 460 | 13.0 | 229 | X2SON6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AXP1T45GW | TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | R5 | 74AXP1T45GWH ( 9356 909 66125 ) | |
74AXP1T45GX | X2SON6 (SOT1255-2) | SOT1255-2 | SOT1255-2_147 | Active | R5 | 74AXP1T45GXZ ( 9356 909 67147 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AXP1T45GW | 74AXP1T45GWH | 74AXP1T45GW | |||
74AXP1T45GX | 74AXP1T45GXZ | 74AXP1T45GX |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74AXP1T45 | 1-bit dual supply translating transceiver; 3-state | Data sheet | 2023-07-07 |
AN90029 | Pin FMEA for AXPnT family | Application note | 2021-07-13 |
axp1t45 | 74AXP1T45 IBIS model | IBIS model | 2020-11-20 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
axp1t45 | 74AXP1T45 IBIS model | IBIS model | 2020-11-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.