74LVC16245A; 74LVCH16245A

16-bit bus transceiver with direction pin; 5 V tolerant; 3-state

The 74LVC16245A; 74LVCH16245A is a 16-bit transceiver with 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver. The device features two output enables (1OE and 2OE) each controlling eight outputs, and two send/receive (1DIR and 2DIR) inputs for direction control. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

The 74LVCH16245A bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.

Features and benefits

  • Overvoltage tolerant inputs to 5.5 V

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power dissipation

  • MULTIBYTE flow-through standard pin-out architecture

  • Low inductance multiple power and ground pins for minimum noise and ground bounce

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • All data inputs have bus hold (74LVCH16245A only)

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsfmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC16245ADGGProductionn.a.n.a.CMOS/LVTTL± 243.016175low-40~1258236TSSOP48
74LVC16245ADGVProductionn.a.n.a.CMOS/LVTTL-3.016175low-40~1258236TVSOP48
74LVCH16245ADGGProductionn.a.n.a.CMOS/LVTTL± 243.016175low-40~1258236TSSOP48
74LVCH16245ADGVProductionn.a.n.a.CMOS/LVTTL-3.016175low-40~1258236TVSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC16245ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVC16245A Standard Procedure Standard Procedure LVC16245A74LVC16245ADGG,118
( 9352 350 90118 )
74LVC16245ADGV
TVSOP48
(SOT480-1)
SOT480-1SOT480-1_118Active74LVC16245A74LVC16245ADGVJ
( 9356 907 81118 )
74LVCH16245ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVCH16245A Standard Procedure Standard Procedure LVCH16245A74LVCH16245ADGG,11
( 9352 384 70118 )
74LVCH16245ADGV
TVSOP48
(SOT480-1)
SOT480-1SOT480-1_118Active4LVCH16245A74LVCH16245ADGVJ
( 9356 907 94118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC16245ADGG935235090518
74LVC16245ADGG935235090512
74LVC16245ADGG9352350901122021-12-312022-06-3074LVC16245ADGG
    74LVCH16245ADGG935238470518
    74LVCH16245ADGG935238470512
    74LVCH16245ADGG9352384701122021-12-312022-06-3074LVCH16245ADGG

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC16245ADGG74LVC16245ADGG,11874LVC16245ADGGAlways Pb-free
      74LVC16245ADGV74LVC16245ADGVJ74LVC16245ADGVweek 25, 2019
      74LVCH16245ADGG74LVCH16245ADGG,1174LVCH16245ADGGAlways Pb-free
      74LVCH16245ADGV74LVCH16245ADGVJ74LVCH16245ADGVweek 25, 2019
      Quality and reliability disclaimer

      Documentation (9)

      File nameTitleTypeDate
      74LVC_LVCH16245A16-bit bus transceiver with direction pin; 5 V tolerant; 3-stateData sheet2024-04-23
      AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
      AN11009Pin FMEA for LVC familyApplication note2019-01-09
      lvch16245alvch16245a IBIS modelIBIS model2013-04-07
      lvc16245alvc16245a IBIS modelIBIS model2013-04-07
      Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903Smaller-footprint 16-bit logic with advanced featuresLeaflet2019-03-29
      SOT480-1plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      lvch16245alvch16245a IBIS modelIBIS model2013-04-07
      lvc16245alvc16245a IBIS modelIBIS model2013-04-07

      Sample

      As a Nexperia customer you can order samples via our sales organization.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.