Features and benefits
-
Wide supply voltage range from 2.7 V to 3.6 V
-
3-state buffers
-
Octal bidirectional bus interface
-
Overvoltage tolerant inputs to 5.5 V
-
Direct interface with TTL levels
-
BiCMOS high speed and output drive
-
Output capability: +64 mA/-32 mA
-
Latch-up protection exceeds 500 mA per JESD78 class II level A
-
Bus-hold data inputs eliminate the need for external pull-up resistors for unused inputs
-
No bus current loading when output is tied to 5 V bus
-
Live insertion/extraction permitted
-
Power-up 3-state
-
IOFF circuitry provides partial Power-down mode operation
-
Complies with JEDEC standards JESD8C (2.7 V to 3.6 V)
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to 85 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVT245BBQ | Production | n.a. | n.a. | TTL | -32/64 | 2.4 | 8 | 150 | medium | -40~85 | 72 | 42 | DHVQFN20 |
74LVT245BD | Production | n.a. | n.a. | TTL | -32/64 | 2.4 | 8 | 150 | medium | -40~85 | 80 | 56 | SO20 |
74LVT245BPW | Production | n.a. | n.a. | TTL | -32/64 | 2.4 | 8 | 150 | medium | -40~85 | 98 | 41 | TSSOP20 |
74LVT245BQ | Production | n.a. | n.a. | TTL | -32/64 | 2.4 | 8 | 150 | medium | -40~85 | 72 | 42 | DHVQFN20 |
74LVT245D | Production | n.a. | n.a. | TTL | -32/64 | 2.4 | 8 | 150 | medium | -40~85 | 80 | 56 | SO20 |
74LVT245PW | Production | n.a. | n.a. | TTL | -32/64 | 2.4 | 8 | 150 | medium | -40~85 | 98 | 41 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT245BBQ | ![]() DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | LVT245B | 74LVT245BBQ,115 ( 9352 856 05115 ) | |
74LVT245BD | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVT245B | 74LVT245BD,118 ( 9352 636 57118 ) |
74LVT245BPW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | LVT245B | 74LVT245BPW,118 ( 9352 636 79118 ) |
74LVT245BQ | ![]() DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | LVT245 | 74LVT245BQ,115 ( 9352 856 04115 ) | |
74LVT245D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVT245D | 74LVT245D,118 ( 9351 552 10118 ) |
74LVT245PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | LVT245 | 74LVT245PW,118 ( 9351 755 50118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVT245BD | 935263657112 | 2021-12-31 | 2022-06-30 | 74LVT245BD | ||
74LVT245BPW | 935263679112 | 2021-12-31 | 2022-06-30 | 74LVT245BPW | ||
74LVT245D | 935155210112 | 2021-12-31 | 2022-06-30 | 74LVT245D | ||
74LVT245PW | 935175550112 | 2021-12-31 | 2022-06-30 | 74LVT245PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT245BBQ | 74LVT245BBQ,115 | 74LVT245BBQ | ![]() | Always Pb-free | |
74LVT245BD | 74LVT245BD,118 | 74LVT245BD | ![]() | week 4, 2004 | |
74LVT245BPW | 74LVT245BPW,118 | 74LVT245BPW | ![]() | week 7, 2005 | |
74LVT245BQ | 74LVT245BQ,115 | 74LVT245BQ | ![]() | Always Pb-free | |
74LVT245D | 74LVT245D,118 | 74LVT245D | ![]() | week 4, 2004 | |
74LVT245PW | 74LVT245PW,118 | 74LVT245PW | ![]() | week 7, 2005 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74LVT245 | 3.3 V octal transceiver with direction pin; 3-state | Data sheet | 2024-06-12 |
lvt245b | lvt245b IBIS model | IBIS model | 2013-04-08 |
lvt245 | lvt245 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
lvt | lvt Spice model | SPICE model | 2013-05-06 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.