74LVT245B

3.3 V octal transceiver with direction pin; 3-state

The 74LVT245B is an 8-bit transceiver with 3-state outputs. The device features an output enable (OE) and send/receive (DIR) for direction control. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs

Features and benefits

  • Wide supply voltage range from 2.7 V to 3.6 V

  • 3-state buffers

  • Octal bidirectional bus interface

  • Overvoltage tolerant inputs to 5.5 V

  • Direct interface with TTL levels

  • BiCMOS high speed and output drive

  • Output capability: +64 mA/-32 mA

  • Latch-up protection exceeds 500 mA per JEDEC Std 17

  • Bus-hold data inputs eliminate the need for external pull-up resistors for unused inputs

  • No bus current loading when output is tied to 5 V bus

  • Live insertion/extraction permitted

  • Power-up 3-state

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to 85 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsfmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVT245BBQProductionn.a.n.a.TTL-32/642.48150medium-40~857242DHVQFN20
74LVT245BDProductionn.a.n.a.TTL-32/642.48150medium-40~858056SO20
74LVT245BPWProductionn.a.n.a.TTL-32/642.48150medium-40~859841TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVT245BBQ
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveLVT245B74LVT245BBQ,115
( 9352 856 05115 )
74LVT245BD
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74LVT245B74LVT245BD,118
( 9352 636 57118 )
74LVT245BPW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveLVT245B74LVT245BPW,118
( 9352 636 79118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVT245BD9352636571122021-12-312022-06-3074LVT245BD
    74LVT245BPW9352636791122021-12-312022-06-3074LVT245BPW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVT245BBQ74LVT245BBQ,11574LVT245BBQAlways Pb-free
      74LVT245BD74LVT245BD,11874LVT245BDweek 4, 2004
      74LVT245BPW74LVT245BPW,11874LVT245BPWweek 7, 2005
      Quality and reliability disclaimer

      Documentation (7)

      File nameTitleTypeDate
      74LVT245B3.3 V octal transceiver with direction pin; 3-stateData sheet2024-06-10
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
      SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
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
      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.