Features and benefits
-
16-bit bus interface
-
3-state buffers
-
Output capability: +64 mA and -32 mA
-
TTL input and output switching levels
-
Input and output interface capability to systems at 5 V supply
-
Power-up 3-state
-
Live insertion and extraction permitted
-
No bus current loading when output is tied to 5 V bus
-
Latch-up protection
-
JESD78B Class II exceeds 500 mA
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVTN16245BDGG | Production | n.a. | n.a. | TTL | -32/64 | 1.9 | 16 | 150 | medium | -40~85 | 81 | 33 | TSSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVTN16245BDGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | LVTN16245B | 74LVTN16245BDGG,11 ( 9352 891 18118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVTN16245BDGG | 935289118518 | |||||
74LVTN16245BDGG | 935289118512 | |||||
74LVTN16245BDGG | 935289118112 | 2018-12-31 | 2019-06-30 | 74LVTN16245BDGG |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVTN16245BDGG | 74LVTN16245BDGG,11 | 74LVTN16245BDGG | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74LVTN16245B | 3.3 V 16-bit transceiver; 3-state | Data sheet | 2024-07-08 |
lvtn16245b | lvtn16245b IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvtn16245b | lvtn16245b IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.