Features and benefits
-
Balanced propagation delays
-
All inputs have Schmitt-trigger action
-
Inputs accept voltages higher than VCC
- Input levels:
-
The 74VHC245 operates with CMOS input level
-
The 74VHCT245 operates with TTL input level
-
- ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74VHC245BQ | Production | n.a. | n.a. | CMOS | ± 8 | 3.5 | 8 | 60 | low | -40~125 | 75 | 47 | DHVQFN20 |
74VHC245D | Production | n.a. | n.a. | CMOS | ± 8 | 3.5 | 8 | 60 | low | -40~125 | 83 | 59 | SO20 |
74VHC245PW | Production | n.a. | n.a. | CMOS | ± 8 | 3.5 | 8 | 60 | low | -40~125 | 99 | 43 | TSSOP20 |
74VHCT245BQ | Production | n.a. | n.a. | TTL | ± 8 | 5.0 | 8 | 60 | low | -40~125 | 75 | 47 | DHVQFN20 |
74VHCT245D | Production | n.a. | n.a. | TTL | ± 8 | 5.0 | 8 | 60 | low | -40~125 | 83 | 59 | SO20 |
74VHCT245PW | Production | n.a. | n.a. | TTL | ± 8 | 5.0 | 8 | 60 | low | -40~125 | 99 | 43 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74VHC245BQ | ![]() DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | VHC245 | 74VHC245BQ,115 ( 9352 895 81115 ) | |
74VHC245D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74VHC245D | 74VHC245D,118 ( 9352 895 82118 ) |
74VHC245PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | VHC245 | 74VHC245PW,118 ( 9352 895 83118 ) |
74VHCT245BQ | ![]() DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | VHCT245 | 74VHCT245BQ,115 ( 9352 895 84115 ) | |
74VHCT245D | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74VHCT245D | 74VHCT245D,118 ( 9352 895 85118 ) |
74VHCT245PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | VHCT245 VHCT245 Standard Procedure Standard Procedure | 74VHCT245PW,118 ( 9352 895 86118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74VHC245BQ | 74VHC245BQ,115 | 74VHC245BQ | ![]() | Always Pb-free | |
74VHC245D | 74VHC245D,118 | 74VHC245D | ![]() | Always Pb-free | |
74VHC245PW | 74VHC245PW,118 | 74VHC245PW | ![]() | Always Pb-free | |
74VHCT245BQ | 74VHCT245BQ,115 | 74VHCT245BQ | ![]() | Always Pb-free | |
74VHCT245D | 74VHCT245D,118 | 74VHCT245D | ![]() | Always Pb-free | |
74VHCT245PW | 74VHCT245PW,118 | 74VHCT245PW | ![]() | Always Pb-free |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74VHC_VHCT245 | Octal bus transceiver; 3-state | Data sheet | 2024-07-08 |
74vhct245 | 74vhct245 IBIS model | IBIS model | 2013-04-07 |
74vhc245 | 74vhc245 IBIS model | IBIS model | 2013-04-07 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.