NXS0108

Dual supply translating transceiver; open drain; auto direction sensing

The NXS0108 is an 8-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 8-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.2 V and 3.6 V and VCC(B) can be supplied at any voltage between 1.65 V and 5.5 V, making the device suitable for translating between any of the voltage nodes (1.2 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V

  • Maximum data rates:

    • Push-pull: 110 Mbps

  • IOFF circuitry provides partial Power-down mode operation

  • Inputs accept voltages up to 5.5 V

  • ESD protection:

    • HBM JESD22-A114E Class 2 exceeds 2.5 kV for A port

    • HBM JESD22-A114E Class 3B exceeds 15 kV for B port

    • CDM JESD22-C101E exceeds 1.5 kV

    • IEC61000-4-2 contact discharge exceeds 8 kV for B port

  • Latch-up performance exceeds 100 mA per JESD 78B Class II

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Desktop PC

  • Handset

  • Smartphone

  • Tablet

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
NXS0108BQProduction1.65 - 3.62.3 - 5.5CMOS- 0.02 / 1.06.38low-40~125601.029DHVQFN20
NXS0108PWProduction1.65 - 3.62.3 - 5.5CMOS- 0.02 / 1.06.38low-40~125932.536TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
NXS0108BQ
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveNXS0108BNXS0108BQX
( 9352 897 43115 )
NXS0108PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveNXS0108NXS0108PWJ
( 9352 897 44118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
NXS0108BQNXS0108BQXNXS0108BQ
NXS0108PWNXS0108PWJNXS0108PW
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
NXS0108Dual supply translating transceiver; open drain; auto direction sensingData sheet2020-09-15
nxs0108NXS0108 IBIS modelIBIS model2020-11-05
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
nxs0108NXS0108 IBIS modelIBIS model2020-11-05

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.