Features and benefits
-
Wide supply voltage range:
-
VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
-
-
Maximum data rates:
-
Push-pull: 110 Mbps
-
-
IOFF circuitry provides partial Power-down mode operation
-
Inputs accept voltages up to 5.5 V
-
ESD protection:
-
HBM JESD22-A114E Class 2 exceeds 2.5 kV for A port
-
HBM JESD22-A114E Class 3B exceeds 15 kV for B port
-
CDM JESD22-C101E exceeds 1.5 kV
-
IEC61000-4-2 contact discharge exceeds 8 kV for B port
-
-
Latch-up performance exceeds 100 mA per JESD 78B Class II
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
-
Desktop PC
-
Handset
-
Smartphone
-
Tablet
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NXS0108BQ | Production | 1.65 - 3.6 | 2.3 - 5.5 | CMOS | - 0.02 / 1.0 | 6.3 | 8 | low | -40~125 | 60 | 1.0 | 29 | DHVQFN20 |
NXS0108PW | Production | 1.65 - 3.6 | 2.3 - 5.5 | CMOS | - 0.02 / 1.0 | 6.3 | 8 | low | -40~125 | 93 | 2.5 | 36 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NXS0108BQ | ![]() DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | NXS0108B | NXS0108BQX ( 9352 897 43115 ) | |
NXS0108PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | NXS0108 | NXS0108PWJ ( 9352 897 44118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NXS0108BQ | NXS0108BQX | NXS0108BQ | ![]() | ||
NXS0108PW | NXS0108PWJ | NXS0108PW | ![]() |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
NXS0108 | Dual supply translating transceiver; open drain; auto direction sensing | Data sheet | 2020-09-15 |
nxs0108 | NXS0108 IBIS model | IBIS model | 2020-11-05 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
nxs0108 | NXS0108 IBIS model | IBIS model | 2020-11-05 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.