74HC4514; 74HCT4514

4-to-16 line decoder/demultiplexer with input latches

The 74HC4514; 74HCT4514 is a 4-to-16 line decoder/demultiplexer having four binary weighted address inputs (A0 to A3), with latches, a latch enable input (LE), an enable input (E) and 16 outputs (Q0 to Q15). When LE is HIGH, the selected output is determined by the data on An. When LE goes LOW, the last data present at An are stored in the latches and the outputs remain stable. When E is LOW, the selected output, determined by the contents of the latch, is HIGH. At E HIGH, all outputs are LOW. The enable input E does not affect the state of the latch. When the device is used as a demultiplexer, E is the data input and A0 to A3 are the address inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

The 74HCT4514 features reduced input threshold levels to allow interfacing to TTL logic levels.

Features and benefits

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Input levels:

    • For 74HC4514: CMOS level

    • For 74HCT4514: TTL level

  • 16-line demultiplexing capability

  • Decodes 4 binary-coded inputs into 16 mutually-exclusive outputs

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Digital multiplexing

  • Address decoding

  • Hexadecimal/BCD decoding

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4514PWProduction2.0 - 6.0CMOS± 5.227low-40~125691.021TSSOP24
74HCT4514PWProduction4.5 - 5.5TTL± 430low-40~125691.021TSSOP24

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4514PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveHC451474HC4514PW,118
( 9352 624 15118 )
74HCT4514PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveHCT451474HCT4514PW,118
( 9352 624 14118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC4514PW9352624151122021-12-312022-06-3074HC4514PW
    74HCT4514PW9352624141122021-12-312022-06-3074HCT4514PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC4514PW74HC4514PW,11874HC4514PWweek 10, 2005
      74HCT4514PW74HCT4514PW,11874HCT4514PWweek 10, 2005
      Quality and reliability disclaimer

      Documentation (5)

      File nameTitleTypeDate
      74HC_HCT45144-to-16 line decoder/demultiplexer with input latchesData sheet2024-05-07
      AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
      HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT355-1plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.