ABT logic devices are specified over 4.5 V to 5.5 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 3 ns, the ABT family includes buffers/line drivers, transceivers, latches, gates and flip flops.
Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.
ABT products are available in standard SO and TSSOP packages.
Nexperia's ABT products are fully specified from -40°C to 85°C.
Key features and benefits
- 3 ns typical propagation delay
- Output drive capability IOH / IOL = -32 mA / +64 mA
- Power-up / power-down 3-state
- 5 V tolerant inputs
- Bus hold options
- Source termination options
Key applications
- Telecommunications infrastructure
- Medical scanners
- Test systems
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT00D | Quad 2-input NAND gate | Production | |
74ABT00PW | Quad 2-input NAND gate | Production | |
74ABT04D | Hex inverter | Production | |
74ABT04PW | Hex inverter | Production | |
74ABT08D | Quad 2-input AND gate | Production | |
74ABT08PW | Quad 2-input AND gate | Production | |
74ABT125BQ | Quad buffer; 3-state | Production | |
74ABT125D | Quad buffer; 3-state | Production | |
74ABT125PW | Quad buffer; 3-state | Production | |
74ABT126D | Quad buffer; 3-state | Production | |
74ABT126PW | Quad buffer; 3-state | Production | |
74ABT162244DGG | 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74ABT162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74ABTH162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74ABT16240ADGG | 16-bit inverting buffer/line driver; 3-state | Production | |
74ABT16244ADGG | 16-bit buffer/line driver; 3-state | Production | |
74ABT16245BDGG | 16-bit bus transceiver; 3-state | Production | |
74ABT244D | Octal buffer/line driver; 3-state | Production | |
74ABT244PW | Octal buffer/line driver; 3-state | Production | |
74ABT245D | Octal transceiver with direction pin; 3-state | Production | |
74ABT245PW | Octal transceiver with direction pin; 3-state | Production | |
74ABT32D | Quad 2-input OR gate | Production | |
74ABT32PW | Quad 2-input OR gate | Production | |
74ABT74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74ABT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (14)
File name | Title | Type | Date |
---|---|---|---|
74ABT00 | Quad 2-input NAND gate | Data sheet | 2024-01-18 |
74ABT04 | Hex inverter | Data sheet | 2024-01-18 |
74ABT08 | Quad 2-input AND gate | Data sheet | 2024-01-18 |
74ABT125 | Quad buffer; 3-state | Data sheet | 2024-01-18 |
74ABT126 | Quad buffer; 3-state | Data sheet | 2024-01-18 |
74ABT162244 | 16-bit buffer/line driver with 30 Ω series termination resistors; 3-state | Data sheet | 2024-06-24 |
74ABT_ABTH162245A | 16-bit bus transceiver with 30 Ω series termination resistors; 3-state | Data sheet | 2024-06-24 |
74ABT16240A | 16-bit inverting buffer/line driver; 3-state | Data sheet | 2024-06-24 |
74ABT16244A | 16-bit buffer/line driver; 3-state | Data sheet | 2024-06-24 |
74ABT16245B | 16-bit bus transceiver; 3-state | Data sheet | 2024-06-24 |
74ABT244 | Octal buffer/line driver; 3-state | Data sheet | 2024-06-24 |
74ABT245 | Octal transceiver with direction pin; 3-state | Data sheet | 2024-06-24 |
74ABT32 | Quad 2-input OR gate | Data sheet | 2024-01-18 |
74ABT74 | Dual D-type flip-flop with set and reset; positive edge-trigger | Data sheet | 2024-01-23 |