ALVC logic devices are specified over 1.65 V to 3.6 V. With a balanced output drive of 24 mA and typical propagation delay of 4 ns, the ALVC family includes parallel interface logic, gates and translators.
Over voltage tolerant I/O, source termination resistor, bus hold and power OFF are some of the advanced features of these devices making them ideal for parallel interface applications.
ALVC products are available in SO, TSSOP and innovative leadless DQFN packages for PCB space saving. Nexperia's ALVC products are fully specified from -40°C to 85°C.
Key features and benefits
- 2 ns typical propagation delay
- Output drive capability IOH / IOL = ±24 mA
- Low power
- 3.6 volt-tolerant I/O
- Live insertion/extraction permitted
- Optional: Buffers and drivers with 30 Ω integrated series termination
- Optional: Bus-Hold on data inputs
- Bus interface functions available in 16-bit and 32-bit versions
Key applications
- STB, DVD, HDTV
- Workstations
- Telecom and networking equipment
- Advanced bus interfaces
- Computer peripherals
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74ALVC00BQ | Quad 2-input NAND gate | Production | |
74ALVC00D | Quad 2-input NAND gate | Production | |
74ALVC00PW | Quad 2-input NAND gate | Production | |
74ALVC00BQ-Q100 | Quad 2-input NAND gate | Production | |
74ALVC00D-Q100 | Quad 2-input NAND gate | Production | |
74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
74ALVC02BQ | Quad 2-input NOR gate | Production | |
74ALVC02D | Quad 2-input NOR gate | Production | |
74ALVC02PW | Quad 2-input NOR gate | Production | |
74ALVC04BQ | Hex inverter | Production | |
74ALVC04D | Hex inverter | Production | |
74ALVC04PW | Hex inverter | Production | |
74ALVC08BQ | Quad 2-input AND gate | Production | |
74ALVC08D | Quad 2-input AND gate | Production | |
74ALVC08PW | Quad 2-input AND gate | Production | |
74ALVC125BQ | Quad buffer/line driver; 3-state | Production | |
74ALVC125D | Quad buffer/line driver; 3-state | Production | |
74ALVC125PW | Quad buffer/line driver; 3-state | Production | |
74ALVC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC14BQ | Hex inverting Schmitt trigger | Production | |
74ALVC14D | Hex inverting Schmitt trigger | Production | |
74ALVC14PW | Hex inverting Schmitt trigger | Production | |
74ALVC16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74ALVCH16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74ALVC16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74ALVCH16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74ALVC164245DGG-Q100 | 16-bit dual supply translating transceiver; 3-state | Production | |
74ALVC244BQ | Octal buffer/line driver; 3-state | Production | |
74ALVC244D | Octal buffer/line driver; 3-state | Production | |
74ALVC244PW | Octal buffer/line driver; 3-state | Production | |
74ALVC245BQ | Octal bus transceiver; 3-state | Production | |
74ALVC245D | Octal bus transceiver; 3-state | Production | |
74ALVC245PW | Octal bus transceiver; 3-state | Production | |
74ALVC32BQ | Quad 2-input OR gate | Production | |
74ALVC32D | Quad 2-input OR gate | Production | |
74ALVC32PW | Quad 2-input OR gate | Production | |
74ALVC32BQ-Q100 | Quad 2-input OR gate | Production | |
74ALVC32D-Q100 | Quad 2-input OR gate | Production | |
74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
74ALVC373BQ | Octal D-type transparent latch; 3-state | Production | |
74ALVC373D | Octal D-type transparent latch; 3-state | Production | |
74ALVC373PW | Octal D-type transparent latch; 3-state | Production | |
74ALVC374BQ | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC374D | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC374PW | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC541BQ | Octal buffer/line driver; 3-state | Production | |
74ALVC541D | Octal buffer/line driver; 3-state | Production | |
74ALVC541PW | Octal buffer/line driver; 3-state | Production | |
74ALVC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74ALVC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74ALVC573BQ | Octal D-type transparent latch; 3-state | Production | |
74ALVC573D | Octal D-type transparent latch; 3-state | Production | |
74ALVC573PW | Octal D-type transparent latch; 3-state | Production | |
74ALVC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVCH162244DGG | 16-bit buffer/line driver with 30 Ω termination resistor; 3-state | Production | |
74ALVCH162245DGG | 6-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | Production | |
74ALVCH162601DGG | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | Production | |
74ALVCH162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74ALVCH16373DGG | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | Production | |
74ALVCH16374DGG | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74ALVCH16500DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16501DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16543DGG | 16-bit D-type registered transceiver; 3-state | Production | |
74ALVCH16600DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16601DGG | 18-bit universal bus transceiver; 3-state | Production | |
74ALVCH16646DGG | 16-bit bus transceiver/register; 3-state | Production | |
74ALVCH16652DGG | 16-bit transceiver/register with dual enable; 3-state | Production | |
74ALVCH16821DGG | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVCH16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74ALVCH16825DGG | 18-bit buffer/driver; 3-state | Production | |
74ALVCH16827DGG | 20-bit buffer/line driver, non-inverting; 3-state | Production | |
74ALVCH16841DGG | 20-bit bus interface D-type latch; 3-state | Production | |
74ALVCH16843DGG | 18-bit bus-interface D-type latch; 3-State | Production | |
74ALVCH16952DGG | 16-bit registered transceiver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74ALVC00BQ-Q100 | Quad 2-input NAND gate | Production | |
74ALVC00D-Q100 | Quad 2-input NAND gate | Production | |
74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
74ALVC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74ALVC164245DGG-Q100 | 16-bit dual supply translating transceiver; 3-state | Production | |
74ALVC32BQ-Q100 | Quad 2-input OR gate | Production | |
74ALVC32D-Q100 | Quad 2-input OR gate | Production | |
74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
74ALVC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74ALVC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (44)
File name | Title | Type | Date |
---|---|---|---|
74ALVC00 | Quad 2-input NAND gate | Data sheet | 2024-01-11 |
74ALVC00_Q100 | Quad 2-input NAND gate | Data sheet | 2024-01-11 |
74ALVC02 | Quad 2-input NOR gate | Data sheet | 2024-01-11 |
74ALVC04 | Hex inverter | Data sheet | 2024-01-12 |
74ALVC08 | Quad 2-input AND gate | Data sheet | 2024-01-12 |
74ALVC125 | Quad buffer/line driver; 3-state | Data sheet | 2024-01-12 |
74ALVC125_Q100 | Quad buffer/line driver; 3-state | Data sheet | 2024-01-12 |
74ALVC14 | Hex inverting Schmitt trigger | Data sheet | 2024-01-12 |
74ALVC_ALVCH16244 | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Data sheet | 2024-06-11 |
74ALVC16245_Q100 | 16-bit transceiver with direction pin; 3-state | Data sheet | 2024-06-26 |
74ALVC_ALVCH16245 | 16-bit transceiver with direction pin; 3-state | Data sheet | 2024-06-26 |
74ALVC164245_Q100 | 16-bit dual supply translating transceiver; 3-state | Data sheet | 2024-04-24 |
74ALVC244 | Octal buffer/line driver; 3-state | Data sheet | 2023-07-10 |
74ALVC245 | Octal bus transceiver; 3-state | Data sheet | 2023-07-11 |
74ALVC32 | Quad 2-input OR gate | Data sheet | 2024-01-12 |
74ALVC32_Q100 | Quad 2-input OR gate | Data sheet | 2024-01-12 |
74ALVC373 | Octal D-type transparent latch; 3-state | Data sheet | 2023-07-10 |
74ALVC374 | Octal D-type flip-flop; positive-edge trigger; 3-state | Data sheet | 2023-07-10 |
74ALVC541 | Octal buffer/line driver; 3-state | Data sheet | 2023-07-11 |
74ALVC541_Q100 | Octal buffer/line driver; 3-state | Data sheet | 2023-07-11 |
74ALVC573 | Octal D-type transparent latch; 3-state | Data sheet | 2023-07-11 |
74ALVC574 | Octal D-type flip-flop; positive edge-trigger; 3-state | Data sheet | 2023-07-11 |
74ALVC74 | Dual D-type flip-flop with set and reset; positive-edge trigger | Data sheet | 2024-02-05 |
74ALVC74_Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Data sheet | 2024-02-05 |
74ALVCH162244 | 16-bit buffer/line driver with 30 Ohm termination resistor; 3-state | Data sheet | 2024-06-12 |
74ALVCH162245 | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | Data sheet | 2024-06-13 |
74ALVCH162601 | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | Data sheet | 2024-06-27 |
74ALVCH162827 | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Data sheet | 2024-06-28 |
74ALVCH16373 | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | Data sheet | 2024-06-18 |
74ALVCH16374 | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Data sheet | 2024-06-19 |
74ALVCH16500 | 18-bit universal bus transceiver; 3-state | Data sheet | 2024-06-28 |
74ALVCH16501 | 18-bit universal bus transceiver; 3-state | Data sheet | 2024-07-01 |
74ALVCH16543 | 16-bit D-type registered transceiver; 3-state | Data sheet | 2024-07-03 |
74ALVCH16600 | 18-bit universal bus transceiver; 3-state | Data sheet | 2024-07-04 |
74ALVCH16601 | 18-bit universal bus transceiver; 3-state | Data sheet | 2024-07-05 |
74ALVCH16646 | 16-bit bus transceiver/register; 3-state | Data sheet | 2024-07-05 |
74ALVCH16652 | 16-bit transceiver/register with dual enable; 3-state | Data sheet | 2024-07-08 |
74ALVCH16821 | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | Data sheet | 2024-07-09 |
74ALVCH16823 | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Data sheet | 2024-07-09 |
74ALVCH16825 | 18-bit buffer/driver; 3-state | Data sheet | 2024-07-10 |
74ALVCH16827 | 20-bit buffer/line driver, non-inverting; 3-state | Data sheet | 2024-07-10 |
74ALVCH16841 | 20-bit bus interface D-type latch; 3-state | Data sheet | 2024-07-10 |
74ALVCH16843 | 18-bit bus-interface D-type latch; 3-State | Data sheet | 2024-07-10 |
74ALVCH16952 | 16-bit registered transceiver; 3-state | Data sheet | 2024-07-10 |