AXP logic family

The advanced extremely low voltage and power (AXP) logic family provides ultra-low power, small footprint logic solutions for use in 1.2 V and mixed 1.2 V / 2.5 V applications. It is the first logic family fully specified at 0.8 V.

AXP logic provides a speed upgrade to our 1.8 V AUP logic family, however unlike previous high speed solutions (AUC, ULP & ULP-A) it does so without increasing dynamic power dissipation. Fully specified from 0.75 V to 2.75 V, AXP logic supports the trend to the lower 1.2 V and 0.8 V voltage nodes.

AXP products are available in innovative leadless XSON packages for PCB space saving and are fully specified from -40 °C to 85 °C.

Table 1. AXP logic family characteristics

Supply voltage

0.8 V

1.2 V

1.5 V

1.8 V

2.5 V

Input Characteristics

Schmitt trigger



image


image


image


image


image

Schmitt trigger action*



image


image


image


image


image

Output Characteristics**

Standard output



image


image


image


image


image

* Standard inputs have Schmitt trigger action (small hysteresis) to improve noise immunity.

** For open-drain outputs refer only to the IOL curves.

Key features and benefits

  • Very low dynamic power dissipation (CPD)
  • Wide supply range (0.7 V to 2.75 V)
  • Fully specified at 0.8 V
  • Schmitt trigger action for high noise immunity
  • Wide operating temperature (-40 °C to 85 °C)
  • tpd of 4.6 ns and IO of ±4.5 mA at 1.2 V supply
  • Small footprint MicroPak packaging

Key applications

  • Smart phones/tablet PC’s
  • Digital cameras
  • Portable medical devices
  • Other power sensitive applications

Parametric search

AXP logic family
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74AXP1G08GX Low-power 2-input AND gate Not for design in
74AXP1G125GX Low-power buffer/line driver; 3-state Not for design in
74AXP1T45GW 1-bit dual supply translating transceiver; 3-state Production
74AXP1T45GX 1-bit dual supply translating transceiver; 3-state Production
74AXP2T45DC 2-bit dual supply translating transceiver; 3-state Production
74AXP2T45GX 2-bit dual supply translating transceiver; 3-state Production
74AXP4T245BQ 4-bit dual supply translating transceiver; 3-state Production
74AXP4T245PW 4-bit dual supply translating transceiver; 3-state Production
74AXP8T245BQ 8-bit dual supply translating transceiver; 3-state Production
74AXP8T245PW 8-bit dual supply translating transceiver; 3-state Production

Documentation

File name Title Type Date
X2SON5_SOT1226_mk plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body Marcom graphics 2017-01-28
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 AXP – Extremely low-power logic technology portfolio Leaflet 2019-04-05
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (6)

File name Title Type Date
74AXP1G08 Low-power 2-input AND gate Data sheet 2021-11-03
74AXP1G125 Low-power buffer/line driver; 3-state Data sheet 2021-09-30
74AXP1T45 1-bit dual supply translating transceiver; 3-state Data sheet 2023-07-07
74AXP2T45 2-bit dual supply translating transceiver; 3-state Data sheet 2022-06-23
74AXP4T245 4-bit dual supply translating transceiver; 3-state Data sheet 2020-02-06
74AXP8T245 8-bit dual supply translating transceiver; 3-state Data sheet 2020-02-11