AXP logic provides a speed upgrade to our 1.8 V AUP logic family, however unlike previous high speed solutions (AUC, ULP & ULP-A) it does so without increasing dynamic power dissipation. Fully specified from 0.75 V to 2.75 V, AXP logic supports the trend to the lower 1.2 V and 0.8 V voltage nodes.
AXP products are available in innovative leadless XSON packages for PCB space saving and are fully specified from -40 °C to 85 °C.
Supply voltage |
0.8 V |
1.2 V |
1.5 V |
1.8 V |
2.5 V |
---|---|---|---|---|---|
Input Characteristics |
|||||
Schmitt trigger |
|
|
|
|
|
Schmitt trigger action* |
|
|
|
|
|
Output Characteristics** |
|||||
Standard output |
|
|
|
|
|
* Standard inputs have Schmitt trigger action (small hysteresis) to improve noise immunity.
** For open-drain outputs refer only to the IOL curves.
Key features and benefits
- Very low dynamic power dissipation (CPD)
- Wide supply range (0.7 V to 2.75 V)
- Fully specified at 0.8 V
- Schmitt trigger action for high noise immunity
- Wide operating temperature (-40 °C to 85 °C)
- tpd of 4.6 ns and IO of ±4.5 mA at 1.2 V supply
- Small footprint MicroPak packaging
Key applications
- Smart phones/tablet PC’s
- Digital cameras
- Portable medical devices
- Other power sensitive applications
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AXP1G08GX | Low-power 2-input AND gate | Not for design in | |
74AXP1G125GX | Low-power buffer/line driver; 3-state | Not for design in | |
74AXP1T45GW | 1-bit dual supply translating transceiver; 3-state | Production | |
74AXP1T45GX | 1-bit dual supply translating transceiver; 3-state | Production | |
74AXP2T45DC | 2-bit dual supply translating transceiver; 3-state | Production | |
74AXP2T45GX | 2-bit dual supply translating transceiver; 3-state | Production | |
74AXP4T245BQ | 4-bit dual supply translating transceiver; 3-state | Production | |
74AXP4T245PW | 4-bit dual supply translating transceiver; 3-state | Production | |
74AXP8T245BQ | 8-bit dual supply translating transceiver; 3-state | Production | |
74AXP8T245PW | 8-bit dual supply translating transceiver; 3-state | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
X2SON5_SOT1226_mk | plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (6)
File name | Title | Type | Date |
---|---|---|---|
74AXP1G08 | Low-power 2-input AND gate | Data sheet | 2021-11-03 |
74AXP1G125 | Low-power buffer/line driver; 3-state | Data sheet | 2021-09-30 |
74AXP1T45 | 1-bit dual supply translating transceiver; 3-state | Data sheet | 2023-07-07 |
74AXP2T45 | 2-bit dual supply translating transceiver; 3-state | Data sheet | 2022-06-23 |
74AXP4T245 | 4-bit dual supply translating transceiver; 3-state | Data sheet | 2020-02-06 |
74AXP8T245 | 8-bit dual supply translating transceiver; 3-state | Data sheet | 2020-02-11 |