CB3Q for switching 5 V signals in 3.3 V isolation and multiplexing applications

Nexperia's CB3Q bus switches are low delay single transistor solutions for multiplexing data buses, hot swapping boards in backplanes, memory interleaving and signal conditioning. CB3Q switches can multiplex 5 V signals when powered at 3.3 V.

Nexperia’s CB3Q bus switch products feature improved RON and RON(flat) performance and the ability to switch 5 V signals when VCC = 3.3 V.

Key features and benefits

  • Wide supply voltage range from 2.3 V to 3.6 V

  • Fast switching frequency

  • Low input/output capacitance minimizes loading and signal distortion

Key applications

  • Telecomunications infrastructure

  • Memory interleaving

  • Industrial control

  • Uni-directional level shifting

  • Cell phones

Parametric search

CB3Q for switching 5 V signals in 3.3 V isolation and multiplexing applications
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74CB3Q3257PW-Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74CB3Q3257PW-Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump Production

Documentation

File name Title Type Date
Nexperia_document_leaflet_CB3Q_switches_201803 CB3Q Bus Switches Leaflet 2018-04-06
tssop16_mk tssop16_mk Marcom graphics 2018-07-25
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (1)

File name Title Type Date
74CB3Q3257_Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump Data sheet 2024-04-11