Nexperia’s CBT(D) bus switch and multiplexer options include 5 V CBT and 5 V to 3.3 V CBTD level shifting variants of bit width ranging from dual-bit to 24-bit.
CBT(D) bus switches are available in standard logic and innovative PicoGate packages. Smaller leadless MicroPak and DQFN packages are available for PCB space saving. Nexperia’s CBT(D) products are fully specified from either -40 °C to 85 °C or -40 °C to 125 °C.
Key features and benefits
- 5 V and 3.3 V level shifting
- Low propagation delay
- TTL control inputs
Key applications
- Telecomunications infrastructure
- Memory interleaving
- Industrial control
- Uni-directional level shifting
- Cell phones
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
CBT3245ABQ-Q100 | Octal bus switch | Production | |
CBT3257APW-Q100 | Quad 1-of-2 multiplexer/demultiplexer | Production | |
CBTD3384PW-Q100 | 10-bit level shifting bus switch with 5-bit output enables | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
CBT3245ABQ-Q100 | Octal bus switch | Production | |
CBT3257APW-Q100 | Quad 1-of-2 multiplexer/demultiplexer | Production | |
CBTD3384PW-Q100 | 10-bit level shifting bus switch with 5-bit output enables | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
DHVQFN24_SOT815-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (3)
File name | Title | Type | Date |
---|---|---|---|
CBT3245A_Q100 | Octal bus switch | Data sheet | 2022-03-21 |
CBT3257A_Q100 | Quad 1-of-2 multiplexer/demultiplexer | Data sheet | 2024-04-18 |
CBTD3384_Q100 | 10-bit level shifting bus switch with 5-bit output enables | Data sheet | 2024-06-04 |