Low-Voltage version A with TTL

LV-A(T) solutions are suitable IOFF circuitry in 5 V domains and offer low leakage when powered down. LV-A types feature CMOS input levels while LV-AT types include low-input thresholds.

LV-A supports a wide 2.0 V to 5.5 V supply voltage range and LV-AT supports a 4.5 V to 5.5 V supply voltage range.

Nexperia’s LV-A(T) technology family offers a typical 4.5 ns propagation delay, 20 μA standby current and it operates with low noise (VOL(p)  < 0.8 V). Our LV-A(T) range includes Asynchronous Logic and Control Logic solutions, all in TSSOP packages specified from −40 °C to +125 °.

Key features and benefits

  • Wide supply voltage range, from 2.0 V to 5.5 V for LV-A and from 4.5 V to 5.5 V for LV-AT
  • Partial power down support (IOFF circuitry) for modular standby applications
  • Full range of gates, buffers, inverters and transceivers
  • Overvoltage tolerant inputs and low noise
  • Choice of CMOS or TTL input variants
  • Industry standard TSSOP packages

Key applications

  • Computing and peripherals (printers)
  • Smart TV and set-top boxes
  • Other electronics with standby

Parametric search

Low-Voltage version A with TTL
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74LV00APW Quad 2-input NAND gate Production
74LV02APW Quad 2-input NOR gate Production
74LV04ATPW Hex inverter Production
74LV05APW Hex inverter with open-drain outputs Production
74LV07APW Hex buffer with open-drain outputs Production
74LV07ATPW Hex buffer with open-drain outputs Production
74LV08APW Quad 2-input AND gate Production
74LV14ABZ Hex inverting Schmitt trigger Production
74LV14APW Hex inverting Schmitt trigger Production
74LV165AD 8-bit parallel-in/serial-out shift register Production
74LV165APW 8-bit parallel-in/serial-out shift register Production
74LV165AD-Q100 8-bit parallel-in/serial-out shift register Production
74LV165APW-Q100 8-bit parallel-in/serial-out shift register Production
74LV17APW Hex buffer Schmitt trigger Production
74LV244APW Octal buffer/line driver; 3-state Production
74LV244ATPW Octal buffer/line driver; 3-state Production
74LV245APW Octal bus transceiver; 3-state Production
74LV245ATPW Octal bus transceiver; 3-state Production
74LV32APW Quad 2-input OR gate Production
74LV540APW Octal buffer/line driver; 3-state; inverting Production
74LV541APW Octal buffer/line driver; 3-state Production
74LV541ATPW Octal buffer/line driver; 3-state Production
74LV7032APW Quad 2-input OR gate with Schmitt trigger inputs Production
74LV7032APW-Q100 Quad 2-input OR gate with Schmitt trigger inputs Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74LV165AD-Q100 8-bit parallel-in/serial-out shift register Production
74LV165APW-Q100 8-bit parallel-in/serial-out shift register Production
74LV7032APW-Q100 Quad 2-input OR gate with Schmitt trigger inputs Production

Documentation

File name Title Type Date
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
Nexperia_document_leaflet_Logic_LV-AT_201903 LV-A(T) logic family Leaflet 2019-03-19
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (21)

File name Title Type Date
74LV00A Quad 2-input NAND gate Data sheet 2024-07-04
74LV02A Quad 2-input NOR gate Data sheet 2024-01-29
74LV04AT Hex inverter Data sheet 2024-01-11
74LV05A Hex inverter with open-drain outputs Data sheet 2024-04-08
74LV07A Hex buffer with open-drain outputs Data sheet 2024-04-08
74LV07AT Hex buffer with open-drain outputs Data sheet 2024-04-08
74LV08A Quad 2-input AND gate Data sheet 2024-01-30
74LV14A Hex inverting Schmitt trigger Data sheet 2024-04-08
74LV165A 8-bit parallel-in/serial-out shift register Data sheet 2024-04-18
74LV165A_Q100 8-bit parallel-in/serial-out shift register Data sheet 2024-04-18
74LV17A Hex buffer Schmitt trigger Data sheet 2024-03-22
74LV244A Octal buffer/line driver; 3-state Data sheet 2024-07-04
74LV244AT Octal buffer/line driver; 3-state Data sheet 2024-07-04
74LV245A Octal bus transceiver; 3-state Data sheet 2024-07-04
74LV245AT Octal bus transceiver; 3-state Data sheet 2024-07-04
74LV32A Quad 2-input OR gate Data sheet 2024-03-22
74LV540A Octal buffer/line driver; 3-state; inverting Data sheet 2024-07-04
74LV541A Octal buffer/line driver; 3-state Data sheet 2024-07-04
74LV541AT Octal buffer/line driver; 3-state Data sheet 2024-07-04
74LV7032A Quad 2-input OR gate with Schmitt trigger inputs Data sheet 2024-04-08
74LV7032A_Q100 Quad 2-input OR gate with Schmitt trigger inputs Data sheet 2024-04-08