LV-A supports a wide 2.0 V to 5.5 V supply voltage range and LV-AT supports a 4.5 V to 5.5 V supply voltage range.
Nexperia’s LV-A(T) technology family offers a typical 4.5 ns propagation delay, 20 μA standby current and it operates with low noise (VOL(p) < 0.8 V). Our LV-A(T) range includes Asynchronous Logic and Control Logic solutions, all in TSSOP packages specified from −40 °C to +125 °.
Key features and benefits
- Wide supply voltage range, from 2.0 V to 5.5 V for LV-A and from 4.5 V to 5.5 V for LV-AT
- Partial power down support (IOFF circuitry) for modular standby applications
- Full range of gates, buffers, inverters and transceivers
- Overvoltage tolerant inputs and low noise
- Choice of CMOS or TTL input variants
- Industry standard TSSOP packages
Key applications
- Computing and peripherals (printers)
- Smart TV and set-top boxes
- Other electronics with standby
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74LV00APW | Quad 2-input NAND gate | Production | |
74LV02APW | Quad 2-input NOR gate | Production | |
74LV04ATPW | Hex inverter | Production | |
74LV05APW | Hex inverter with open-drain outputs | Production | |
74LV07APW | Hex buffer with open-drain outputs | Production | |
74LV07ATPW | Hex buffer with open-drain outputs | Production | |
74LV08APW | Quad 2-input AND gate | Production | |
74LV14ABZ | Hex inverting Schmitt trigger | Production | |
74LV14APW | Hex inverting Schmitt trigger | Production | |
74LV165AD | 8-bit parallel-in/serial-out shift register | Production | |
74LV165APW | 8-bit parallel-in/serial-out shift register | Production | |
74LV165AD-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV17APW | Hex buffer Schmitt trigger | Production | |
74LV244APW | Octal buffer/line driver; 3-state | Production | |
74LV244ATPW | Octal buffer/line driver; 3-state | Production | |
74LV245APW | Octal bus transceiver; 3-state | Production | |
74LV245ATPW | Octal bus transceiver; 3-state | Production | |
74LV32APW | Quad 2-input OR gate | Production | |
74LV540APW | Octal buffer/line driver; 3-state; inverting | Production | |
74LV541APW | Octal buffer/line driver; 3-state | Production | |
74LV541ATPW | Octal buffer/line driver; 3-state | Production | |
74LV7032APW | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74LV165AD-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_leaflet_Logic_LV-AT_201903 | LV-A(T) logic family | Leaflet | 2019-03-19 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (21)
File name | Title | Type | Date |
---|---|---|---|
74LV00A | Quad 2-input NAND gate | Data sheet | 2024-07-04 |
74LV02A | Quad 2-input NOR gate | Data sheet | 2024-01-29 |
74LV04AT | Hex inverter | Data sheet | 2024-01-11 |
74LV05A | Hex inverter with open-drain outputs | Data sheet | 2024-04-08 |
74LV07A | Hex buffer with open-drain outputs | Data sheet | 2024-04-08 |
74LV07AT | Hex buffer with open-drain outputs | Data sheet | 2024-04-08 |
74LV08A | Quad 2-input AND gate | Data sheet | 2024-01-30 |
74LV14A | Hex inverting Schmitt trigger | Data sheet | 2024-04-08 |
74LV165A | 8-bit parallel-in/serial-out shift register | Data sheet | 2024-04-18 |
74LV165A_Q100 | 8-bit parallel-in/serial-out shift register | Data sheet | 2024-04-18 |
74LV17A | Hex buffer Schmitt trigger | Data sheet | 2024-03-22 |
74LV244A | Octal buffer/line driver; 3-state | Data sheet | 2024-07-04 |
74LV244AT | Octal buffer/line driver; 3-state | Data sheet | 2024-07-04 |
74LV245A | Octal bus transceiver; 3-state | Data sheet | 2024-07-04 |
74LV245AT | Octal bus transceiver; 3-state | Data sheet | 2024-07-04 |
74LV32A | Quad 2-input OR gate | Data sheet | 2024-03-22 |
74LV540A | Octal buffer/line driver; 3-state; inverting | Data sheet | 2024-07-04 |
74LV541A | Octal buffer/line driver; 3-state | Data sheet | 2024-07-04 |
74LV541AT | Octal buffer/line driver; 3-state | Data sheet | 2024-07-04 |
74LV7032A | Quad 2-input OR gate with Schmitt trigger inputs | Data sheet | 2024-04-08 |
74LV7032A_Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Data sheet | 2024-04-08 |