Low-Voltage BiCMOS Technology (LVT)

The LVT family combines the low power dissipation and low noise of CMOS with the high speed and high output drive of bipolar products. Nexperia's LVT devices exhibit highly stable static and dynamic characteristics over a wide temperature range.

LVT logic devices are specified over 2.7 V to 3.6 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 2 ns, the LVT family includes buffers/line drivers, transceivers, latches, gates and flip flops.

Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.

LVT products are available in standard SO and TSSOP packages.

Nexperia's LVT products are fully specified from -40°C to 85°C.

Key features and benefits

  • Bus hold on data inputs
  • 2.0 ns typical propagation delay
  • Output drive capability IOH / IOL = -32 / +64 mA
  • Supply voltage range VCC = 2.7 V to 3.6 V
  • 5 volt-tolerant I/O
  • Power-up / power-down 3-state
  • Live insertion
  • Optional: Buffers and drivers with 30 Ω integrated series termination

Key applications

  • Backplane drivers
  • Workstations
  • Telecom and networking equipement
  • Advanced bus interfaces
  • Computer peripherals

Parametric search

Low-Voltage BiCMOS Technology (LVT)
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74LVT02D 3.3 V Quad 2-input NOR gate Production
74LVT02PW 3.3 V Quad 2-input NOR gate Production
74LVT04D 3.3 V Hex inverter Production
74LVT04PW 3.3 V Hex inverter Production
74LVT04D-Q100 3.3 V Hex inverter Production
74LVT04PW-Q100 3.3 V Hex inverter Production
74LVT08D 3.3 V Quad 2-input AND gate Production
74LVT08PW 3.3 V Quad 2-input AND gate Production
74LVT125BQ 3.3 V quad buffer; 3-state Production
74LVT125D 3.3 V quad buffer; 3-state Production
74LVT125PW 3.3 V quad buffer; 3-state Production
74LVTH125BQ 3.3 V quad buffer; 3-state Production
74LVTH125D 3.3 V quad buffer; 3-state Production
74LVTH125PW 3.3 V quad buffer; 3-state Production
74LVT126BQ 3.3 V quad buffer; 3-state Production
74LVT126D 3.3 V quad buffer; 3-state Production
74LVT126PW 3.3 V quad buffer; 3-state Production
74LVT14BQ 3.3 V hex inverter Schmitt trigger Production
74LVT14D 3.3 V hex inverter Schmitt trigger Production
74LVT14PW 3.3 V hex inverter Schmitt trigger Production
74LVT14D-Q100 3.3 V hex inverter Schmitt trigger Production
74LVT162240ADGG 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state Production
74LVT162244BDGG 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state Production
74LVT162245BDGG 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state Production
74LVT162373DGG 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state Production
74LVT162374DGG 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state Production
74LVT16240ADGG 3.3 V 16-bit inverting buffer/driver; 3-state Production
74LVT16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74LVTH16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74LVT16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVTH16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVT16373ADGG 3.3 V 16-bit transparent D-type latch; 3-state Production
74LVT16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVTH16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVT16543ADGG 3.3 V 16-bit registered transceiver; 3-state Production
74LVT2241D 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state Production
74LVT2241PW 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state Production
74LVT2244D 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state Production
74LVT2244PW 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state Production
74LVT2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVTH2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVTH2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT240D 3.3 V Octal inverting buffer/line driver; 3-state Production
74LVT240PW 3.3 V Octal inverting buffer/line driver; 3-state Production
74LVT241BQ 3.3 V octal buffer/line driver; 3-state Production
74LVT241D 3.3 V octal buffer/line driver; 3-state Production
74LVT241PW 3.3 V octal buffer/line driver; 3-state Production
74LVT244ABQ-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT244AD-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244ABQ-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244AD-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT244ABQ 3.3 V octal buffer/line driver; 3-state Production
74LVT244AD 3.3 V octal buffer/line driver; 3-state Production
74LVT244APW 3.3 V octal buffer/line driver; 3-state Production
74LVTH244ABQ 3.3 V octal buffer/line driver; 3-state Production
74LVTH244AD 3.3 V octal buffer/line driver; 3-state Production
74LVTH244APW 3.3 V octal buffer/line driver; 3-state Production
74LVT244BPW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT244BD 3.3 V octal buffer/line driver; 3-state Production
74LVT244BPW 3.3 V octal buffer/line driver; 3-state Production
74LVTH244BD 3.3 V octal buffer/line driver; 3-state Production
74LVTH244BPW 3.3 V octal buffer/line driver; 3-state Production
74LVT245BBQ 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245BD 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245BPW 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245BQ 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245D 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245PW 3.3 V octal transceiver with direction pin; 3-state Production
74LVT573BQ 3.3 V octal D-type transparent latch; 3-state Production
74LVT573D 3.3 V octal D-type transparent latch; 3-state Production
74LVT573PW 3.3 V octal D-type transparent latch; 3-state Production
74LVT640D 3.3 V Octal transceiver with direction pin; inverting; 3-state Production
74LVT640PW 3.3 V Octal transceiver with direction pin; inverting; 3-state Production
74LVTN16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74LVTN16245BDGG 3.3 V 16-bit transceiver; 3-state Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74LVT04D-Q100 3.3 V Hex inverter Production
74LVT04PW-Q100 3.3 V Hex inverter Production
74LVT14D-Q100 3.3 V hex inverter Schmitt trigger Production
74LVT244ABQ-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT244AD-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244ABQ-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244AD-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT244BPW-Q100 3.3 V octal buffer/line driver; 3-state Production

Documentation

File name Title Type Date
TSSOP48_SOT362-1_mk plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body Marcom graphics 2017-01-28
Nexperia_document_whitepaper_FloatingInputs_Logic_BusHold_201909 Addressing floating inputs in digital systems (Bus Hold) White paper 2019-10-01
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (34)

File name Title Type Date
74LVT02 3.3 V Quad 2-input NOR gate Data sheet 2024-04-18
74LVT04 3.3 V Hex inverter Data sheet 2024-04-18
74LVT04_Q100 3.3 V Hex inverter Data sheet 2024-04-18
74LVT08 3.3 V Quad 2-input AND gate Data sheet 2024-04-18
74LVT_LVTH125 3.3 V quad buffer; 3-state Data sheet 2024-05-30
74LVT126 3.3 V quad buffer; 3-state Data sheet 2024-04-18
74LVT14 3.3 V hex inverter Schmitt trigger Data sheet 2024-01-25
74LVT14_Q100 3.3 V hex inverter Schmitt trigger Data sheet 2024-01-25
74LVT162240A 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state Data sheet 2024-07-08
74LVT162244B 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state Data sheet 2024-07-08
74LVT162245B 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state Data sheet 2024-07-08
74LVT162373 3.3 V 16-bit transparent D-type latch with 30 Ω termination resistors; 3-state Data sheet 2024-07-08
74LVT162374 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ω termination resistors; 3-state Data sheet 2024-07-08
74LVT16240A 3.3 V 16-bit inverting buffer/driver; 3-state Data sheet 2024-07-08
74LVT_LVTH16244B 3.3 V 16-bit buffer/driver; 3-state Data sheet 2024-07-08
74LVT_LVTH16245B 3.3 V 16-bit transceiver; 3-state Data sheet 2024-07-08
74LVT16373A 3.3 V 16-bit transparent D-type latch; 3-state Data sheet 2024-07-08
74LVT_LVTH16374A 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Data sheet 2024-07-08
74LVT16543A 3.3 V 16-bit registered transceiver; 3-state Data sheet 2024-07-08
74LVT2241 3.3 V octal buffer/line driver with 30 Ω series termination resistors; 3-state Data sheet 2024-07-08
74LVT2244 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state Data sheet 2024-07-08
74LVT_LVTH2245 3.3 V octal transceiver with 30 Ω termination resistors; 3-state Data sheet 2024-07-08
74LVT240 3.3 V Octal inverting buffer/line driver; 3-state Data sheet 2024-06-17
74LVT241 3.3 V octal buffer/line driver; 3-state Data sheet 2024-07-08
74LVT_LVTH244A_Q100 3.3 V octal buffer/line driver; 3-state Data sheet 2024-07-08
74LVT_LVTH244A 3.3 V octal buffer/line driver; 3-state Data sheet 2024-07-08
74LVT244B_Q100 3.3 V octal buffer/line driver; 3-state Data sheet 2024-07-08
74LVT_LVTH244B 3.3 V octal buffer/line driver; 3-state Data sheet 2024-07-08
74LVT245 3.3 V octal transceiver with direction pin; 3-state Data sheet 2024-06-12
74LVT245B 3.3 V octal transceiver with direction pin; 3-state Data sheet 2024-06-10
74LVT573 3.3 V octal D-type transparent latch; 3-state Data sheet 2024-06-07
74LVT640 3.3 V Octal transceiver with direction pin; inverting; 3-state Data sheet 2024-06-06
74LVTN16244B 3.3 V 16-bit buffer/driver; 3-state Data sheet 2024-07-08
74LVTN16245B 3.3 V 16-bit transceiver; 3-state Data sheet 2024-07-08