Interface

Our Interface family comprising of GPIO expanders and translators improves system functionality and reliability by providing technologies that offer lower power consumption to ensure high performance signal transfer.

Key features and benefits

  • Wide supply voltage range
  • Low propagation delay
  • Low power consumption of 2.5 µA maximum
  • Overvoltage tolerant options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Key applications

  • Servers, routers and personal computing
  • TV and hardware control monitors
  • Gaming consoles and drones
  • Battery powered applications
  • Automotive applications (ADAS, VCU, DCU and BCM)
  • Surveillance cameras
  • Telecomm equipment

Parametric search

Interface
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
NCA9306DC-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
NCA9306DC-Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production

Documentation

File name Title Type Date
XSON8_SOT1089_mk plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (1)

File name Title Type Date
NCA9306_Q100 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Data sheet 2022-02-11