Key features and benefits
- Wide supply voltage range
- Low propagation delay
- Low power consumption of 2.5 µA maximum
- Overvoltage tolerant options
- Specified from -40 °C to +85 °C and -40 °C to +125 °C
Key applications
- Servers, routers and personal computing
- TV and hardware control monitors
- Gaming consoles and drones
- Battery powered applications
- Automotive applications (ADAS, VCU, DCU and BCM)
- Surveillance cameras
- Telecomm equipment
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
NCA9306DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
NCA9306DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
XSON8_SOT1089_mk | plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (1)
File name | Title | Type | Date |
---|---|---|---|
NCA9306_Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2022-02-11 |