XC7 logic devices are specified over 2.0 V to 6.0 V. With a balanced output drive of 8 mA and typical propagation delay of 5 ns, the XC7 family includes single, dual and triple gates. Functions include inverters, buffers/line drivers and gates.
XC7 products are available in leaded and leadless PicoGate packages for PCB space saving. Nexperia’s XC7 products are fully specified from -40 °C to 125 °C.
Key features and benefits
- 5 ns typical propagation delay
- Balanced output drive IOH / IOL = ±8 mA
- Low power
- 5 V tolerant inputs
- Low noise: VOLP = 0.8 V (max.)
Key applications
- Industrial
- Consumer electronics
- Computer peripherals
- Communications
- Mixed voltage applications
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
XC7SET02GV | 2-input NOR gate | Production | |
XC7SET02GW | 2-input NOR gate | Production | |
XC7SET04GV | Inverter | Production | |
XC7SET04GW | Inverter | Production | |
XC7SET08GV | 2-input AND gate | Production | |
XC7SET08GW | 2-input AND gate | Production | |
XC7SET125GM | Bus buffer/line driver; 3-state | Production | |
XC7SET125GV | Bus buffer/line driver; 3-state | Production | |
XC7SET125GW | Bus buffer/line driver; 3-state | Production | |
XC7SET14GV | Inverting Schmitt trigger | Production | |
XC7SET14GW | Inverting Schmitt trigger | Production | |
XC7SET32GV | 2-input OR gate | Production | |
XC7SET32GW | 2-input OR gate | Production | |
XC7SET86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SET86GW | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH02GV | 2-input NOR gate | Production | |
XC7SH02GW | 2-input NOR gate | Production | |
XC7SH04GV | Inverter | Production | |
XC7SH04GW | Inverter | Production | |
XC7SH08GV | 2-input AND gate | Production | |
XC7SH08GW | 2-input AND gate | Production | |
XC7SH125GM | Bus buffer/line driver; 3-state | Production | |
XC7SH125GV | Bus buffer/line driver; 3-state | Production | |
XC7SH125GW | Bus buffer/line driver; 3-state | Production | |
XC7SH14GV | Inverting Schmitt trigger | Production | |
XC7SH14GW | Inverting Schmitt trigger | Production | |
XC7SH32GV | 2-input OR gate | Production | |
XC7SH32GW | 2-input OR gate | Production | |
XC7SH86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH86GW | 2-input EXCLUSIVE-OR gate | Production | |
XC7SHU04GV | Inverter | Production | |
XC7SHU04GW | Inverter | Production | |
XC7WH126DC | Dual buffer/line driver; 3-state | Production | |
XC7WH126DP | Dual buffer/line driver; 3-state | Production | |
XC7WH14DC | Triple inverting Schmitt trigger | Production | |
XC7WH14DP | Triple inverting Schmitt trigger | Production | |
XC7WH14GT | Triple inverting Schmitt trigger | Production | |
XC7WT14DP | Triple inverting Schmitt trigger | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (18)
File name | Title | Type | Date |
---|---|---|---|
XC7SET02 | 2-input NOR gate | Data sheet | 2023-12-14 |
XC7SET04 | Inverter | Data sheet | 2023-12-15 |
XC7SET08 | 2-input AND gate | Data sheet | 2023-12-15 |
XC7SET125 | Bus buffer/line driver; 3-state | Data sheet | 2023-12-15 |
XC7SET14 | Inverting Schmitt trigger | Data sheet | 2023-12-18 |
XC7SET32 | 2-input OR gate | Data sheet | 2023-12-18 |
XC7SET86 | 2-input EXCLUSIVE-OR gate | Data sheet | 2023-12-18 |
XC7SH02 | 2-input NOR gate | Data sheet | 2023-12-21 |
XC7SH04 | Inverter | Data sheet | 2023-12-21 |
XC7SH08 | 2-input AND gate | Data sheet | 2023-12-21 |
XC7SH125 | Bus buffer/line driver; 3-state | Data sheet | 2024-01-03 |
XC7SH14 | Inverting Schmitt trigger | Data sheet | 2024-01-03 |
XC7SH32 | 2-input OR gate | Data sheet | 2024-01-03 |
XC7SH86 | 2-input EXCLUSIVE-OR gate | Data sheet | 2024-01-03 |
XC7SHU04 | Inverter | Data sheet | 2024-01-04 |
XC7WH126 | Dual buffer/line driver; 3-state | Data sheet | 2024-01-03 |
XC7WH14 | Triple inverting Schmitt trigger | Data sheet | 2024-01-03 |
XC7WT14 | Triple inverting Schmitt trigger | Data sheet | 2024-01-04 |