Features and benefits
-
Input levels:
-
For 74HC390: CMOS level
-
For 74HCT390: TTL level
-
-
Two BCD decade or bi-quinary counters
-
One device can be configured to divide-by-2, 4, 5, 10, 20, 25, 50 or 100
-
Two master reset inputs to clear each decade counter individually
-
Supply voltage range from 4.5 V to 5.5 V
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standard JESD7A (4.5 V to 5.5 V)
- ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC390D | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 14 | 60 | low | -40~125 | 77 | 2.5 | 35 | SO16 |
74HC390PW | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 14 | 60 | low | -40~125 | 111 | 1.3 | 38.8 | TSSOP16 |
74HCT390D | Production | 4.5 - 5.5 | ± 4 | TTL | 18 | 55 | low | -40~125 | 76 | 2.5 | 34.7 | SO16 |
74HCT390PW | Production | 4.5 - 5.5 | ± 4 | TTL | 18 | 55 | low | -40~125 | - | - | - | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC390D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HC390D | 74HC390D,653 ( 9337 147 20653 ) |
74HC390PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC390 | 74HC390PW,118 ( 9351 890 60118 ) |
74HCT390D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HCT390D | 74HCT390D,653 ( 9337 152 00653 ) |
74HCT390PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | 4HCT390 | 74HCT390PWHL ( 9356 912 09118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC390D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HC390D | 74HC390D,652 ( 9337 147 20652 ) |
74HC390PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_112 | Withdrawn / End-of-life | HC390 | 74HC390PW,112 ( 9351 890 60112 ) |
74HCT390D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HCT390D | 74HCT390D,652 ( 9337 152 00652 ) |
Discontinuation information
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC390D | 74HC390D,653 | 74HC390D | ![]() | week 6, 2004 | |
74HC390PW | 74HC390PW,118 | 74HC390PW | ![]() | week 10, 2005 | |
74HCT390D | 74HCT390D,653 | 74HCT390D | ![]() | week 6, 2004 | |
74HCT390PW | 74HCT390PWHL | 74HCT390PW | ![]() |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC390D | 74HC390D,652 | 74HC390D | ![]() | week 6, 2004 | |
74HC390PW | 74HC390PW,112 | 74HC390PW | ![]() | week 10, 2005 | |
74HCT390D | 74HCT390D,652 | 74HCT390D | ![]() | week 6, 2004 |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT390 | Dual decade ripple counter | Data sheet | 2024-03-19 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.