74HC4017; 74HCT4017

Johnson decade counter with 10 decoded outputs

The 74HC4017; 74HCT4017 is a 5-stage Johnson decade counter with 10 decoded outputs (Q0 to Q9), an output from the most significant flip-flop (Q5-9), two clock inputs (CP0 and CP1) and an overriding asynchronous master reset input (MR). The counter is advanced by either a LOW-to-HIGH transition at CP0 while CP1 is LOW or a HIGH-to-LOW transition at CP1 while CP0 is HIGH. When cascading counters, the Q5-9 output, which is LOW while the counter is in states 5, 6, 7, 8 and 9, can be used to drive the CP0 input of the next counter. A HIGH on MR resets the counter to zero (Q0 = Q5-9 = HIGH; Q1 to Q9 = LOW) independent of the clock inputs (CP0 and CP1). Automatic code correction of the counter is provided by an internal circuit: following any illegal code the counter returns to a proper counting mode within 11 clock pulses. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Input levels:

    • For 74HC4017: CMOS level

    • For 74HCT4017: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4017BQProduction2.0 - 6.0± 5.2CMOS1877low-40~1259011.859DHVQFN16
74HC4017DProduction2.0 - 6.0± 5.2CMOS1877low-40~125908.349SO16
74HC4017PWProduction2.0 - 6.0± 5.2CMOS1877low-40~1251223.951.5TSSOP16
74HCT4017BQProduction4.5 - 5.5± 4TTL2167low-40~1259011.859DHVQFN16
74HCT4017DProduction4.5 - 5.5± 4TTL2167low-40~125898.348.6SO16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4017BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHC401774HC4017BQ,115
( 9352 853 57115 )
74HC4017D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HC4017D74HC4017D,653
( 9337 147 60653 )
74HC4017PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC401774HC4017PW,118
( 9351 890 80118 )
74HCT4017BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHT401774HCT4017BQ,115
( 9352 853 58115 )
74HCT4017D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HCT4017D74HCT4017D,653
( 9337 152 40653 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4017D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HC4017D74HC4017D,652
( 9337 147 60652 )
74HCT4017D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HCT4017D74HCT4017D,652
( 9337 152 40652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC4017D9337147606522021-12-312022-06-3074HC4017D
    74HC4017PW9351890801122021-12-312022-06-3074HC4017PW
      74HCT4017D9337152406522021-12-312022-06-3074HCT4017D

        Environmental information

        Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
        74HC4017BQ74HC4017BQ,11574HC4017BQAlways Pb-free
        74HC4017D74HC4017D,65374HC4017Dweek 30, 2004
        74HC4017PW74HC4017PW,11874HC4017PWweek 10, 2005
        74HCT4017BQ74HCT4017BQ,11574HCT4017BQAlways Pb-free
        74HCT4017D74HCT4017D,65374HCT4017Dweek 4, 2004

        The variants in the table below are discontinued. See the table Discontinuation information for more information.

        Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
        74HC4017D74HC4017D,65274HC4017Dweek 30, 2004
        74HCT4017D74HCT4017D,65274HCT4017Dweek 4, 2004
        Quality and reliability disclaimer

        Documentation (10)

        File nameTitleTypeDate
        74HC_HCT4017Johnson decade counter with 10 decoded outputsData sheet2024-03-27
        AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
        HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
        SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
        SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
        SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
        WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
        SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
        SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
        SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

        Support

        If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

        Sample

        As a Nexperia customer you can order samples via our sales organization.

        If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.